Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0919 - $0.1019 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
||
| $0.0898 - $0.0996 | Request the lead time here |
M2.5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.2454 - $0.272 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.0964 - $0.1068 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $0.2454 - $0.272 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $0.2564 - $0.2841 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $0.3726 - $0.4128 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
||
| $0.1884 - $0.2088 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.0876 - $0.0971 | Request the lead time here |
M2.5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $0.2411 - $0.267 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
||
| $0.5456 - $0.6047 | Request the lead time here |
M10
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
||
| $0.1675 - $0.1857 | Request the lead time here |
M5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $0.1173 - $0.1299 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.3911 - $0.4334 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.4733 - $0.5245 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
||
| $0.5117 - $0.567 | Request the lead time here |
M10
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $0.6026 - $0.6677 | Request the lead time here |
M10
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| $0.3045 - $0.3374 | Request the lead time here |
M5
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $0.0909 - $0.1008 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.1709 - $0.1894 | Request the lead time here |
M5
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue