Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
M12
|
Natural
|
PA
|
3.937 in
100.0 mm
|
|||
| $0.0898 - $0.0996 | Request the lead time here |
M2
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
||
| Request the lead time here |
M10
|
Natural
|
PA
|
3.937 in
100.0 mm
|
|||
| $0.0437 - $0.046 | 1010 In stock |
M3
|
Black
|
PA
|
0.394 in
10.0 mm
|
||
| $0.0516 - $0.0542 | Request the lead time here |
M4
|
Natural
|
PP
|
0.787 in
20.0 mm
|
||
| $0.2011 - $0.2117 | 10 In stock |
M5
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
||
| $0.0586 - $0.0617 | 1030 In stock |
M5
|
Natural
|
PA
|
0.315 in
8.0 mm
|
||
| $0.0784 - $0.0827 | Request the lead time here |
M3
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
||
| $0.3255 - $0.3426 | 10 In stock |
M4
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
||
| $0.057 - $0.06 | Request the lead time here |
M5
|
Natural
|
PP
|
0.787 in
20.0 mm
|
||
| $0.0489 - $0.0515 | Request the lead time here |
M4
|
Natural
|
PP
|
0.394 in
10.0 mm
|
||
| $0.0614 - $0.0646 | 1030 In stock |
M5
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
| $0.0596 - $0.0627 | 1029 In stock |
M5
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
| $0.0751 - $0.0791 | 119 In stock |
M6
|
Black
|
PA
|
0.787 in
20.0 mm
|
||
| $0.0427 - $0.045 | 1030 In stock |
M3
|
Natural
|
PA
|
0.315 in
8.0 mm
|
||
| $0.1093 - $0.1151 | 521 In stock |
M6
|
Natural
|
PA
|
2.362 in
60.0 mm
|
||
| $0.1047 - $0.1102 | 1029 In stock |
M8
|
Natural
|
PA
|
0.984 in
25.0 mm
|
||
| $0.3383 - $0.3561 | 520 In stock |
M8
|
Natural
|
PA
|
3.15 in
80.0 mm
|
||
| $0.0351 - $0.0369 | Request the lead time here |
M5
|
Natural
|
PP
|
0.63 in
16.0 mm
|
||
| $0.7629 - $0.803 | 260 In stock |
M12
|
Natural
|
PA
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue