Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
---|---|---|---|---|---|---|---|
$0.0755 - $0.0795 | Request the lead time here |
M6
|
Natural
|
PP
|
0.984 in
25.0 mm
|
||
$0.0451 - $0.0474 | 1011 In stock |
M3
|
Black
|
PA
|
0.787 in
20.0 mm
|
||
$0.0465 - $0.0489 | 1030 In stock |
M4
|
Natural
|
PA
|
0.394 in
10.0 mm
|
||
$4.2275 - $4.45 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.472 in
12.0 mm
|
||
$13.8677 - $14.5976 | Request the lead time here |
M6
|
Brown
|
PEEK
|
1.181 in
30.0 mm
|
||
$20.266 - $22.4553 | Request the lead time here |
M8
|
Brown
|
PEEK
|
1.378 in
35.0 mm
|
||
$36.7405 - $40.7098 | Request the lead time here |
M10
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
||
$0.6237 - $0.6566 | 260 In stock |
M16
|
Natural
|
PA
|
1.969 in
50.0 mm
|
||
$0.1819 - $0.1913 | 520 In stock |
M8
|
Natural
|
PA
|
2.756 in
70.0 mm
|
||
$0.4742 - $0.4991 | Request the lead time here |
M6
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
||
$0.0678 - $0.0715 | 110 In stock |
M6
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
$0.055 - $0.0578 | 1030 In stock |
M3
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
$0.2027 - $0.2134 | 125 In stock |
M12
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
$0.0711 - $0.0748 | 1019 In stock |
M6
|
Natural
|
PA
|
0.63 in
16.0 mm
|
||
$0.1433 - $0.1507 | Request the lead time here |
M6
|
Natural
|
PA
|
3.15 in
80.0 mm
|
||
$0.0303 - $0.032 | 2030 In stock |
M3
|
Natural
|
PA
|
0.63 in
16.0 mm
|
||
$6.9693 - $7.3362 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
||
$0.4017 - $0.4229 | 518 In stock |
M8
|
Natural
|
PA
|
2.362 in
60.0 mm
|
||
$40.4847 - $44.8584 | Request the lead time here |
M10
|
Light Brown
|
PEEK
|
1.181 in
30.0 mm
|
||
$8.4339 - $8.8778 | Request the lead time here |
M5
|
Brown
|
PEEK
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue