Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3441 - $0.3813 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.4602 - $0.5099 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
||
| $0.4415 - $0.4893 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $0.0898 - $0.0996 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.1249 - $0.1384 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.0876 - $0.0971 | Request the lead time here |
M2.5
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
||
| $0.0866 - $0.096 | Request the lead time here |
M2
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.2136 - $0.2368 | Request the lead time here |
M5
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.0866 - $0.096 | Request the lead time here |
M2
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
||
| $0.3692 - $0.4091 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
||
| $0.3747 - $0.4153 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
1.772 in
45.0 mm
|
||
| $0.0675 - $0.0748 | Request the lead time here |
M2.5
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
||
| $0.1227 - $0.136 | Request the lead time here |
M4
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
| $0.3572 - $0.3958 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
||
| $0.3747 - $0.4153 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| $0.0931 - $0.1032 | Request the lead time here |
M3.5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $0.4876 - $0.5403 | Request the lead time here |
M10
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.0866 - $0.096 | Request the lead time here |
M2
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $0.0596 - $0.0627 | 1029 In stock |
M5
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
| $0.0751 - $0.0791 | 119 In stock |
M6
|
Black
|
PA
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue