Menu Search

Hex Head Cap Screws - Plastic

In stock

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, PEEK, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
242 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length View
$0.0685 - $0.0721 110 In stock
M6
Black
PA
10.0 mm
$0.9584 - $1.0088 10 In stock
M6
Natural
PVDF
16.0 mm
$0.0287 - $0.0301 Request the lead time here
M3
Natural
PP
16.0 mm
$0.2404 - $0.2529 1061 In stock
M8
Natural
PA
40.0 mm
$0.0661 - $0.0696 1030 In stock
M4
Natural
PA
25.0 mm
$0.3998 - $0.8103 1040 In stock
M10
Natural
PA
70.0 mm
$0.2057 - $0.2166 10 In stock
M5
Natural
PVDF
16.0 mm
$0.4784 - $0.5036 260 In stock
M16
Natural
PA
20.0 mm
$0.8197 - $0.8629 Request the lead time here
M6
Natural
PVDF
12.0 mm
$0.0689 - $0.0724 1025 In stock
M6
Natural
PA
25.0 mm
$0.2156 - $0.227 710 In stock
M6
Natural
PP
40.0 mm
$10.4057 - $10.9533 Request the lead time here
M6
Brown
PEEK
12.0 mm
$0.0712 - $0.0749 210 In stock
M10
Black
PA
30.0 mm
$0.1085 - $0.1202 30 In stock
M2 x 0.4
Natural
Nylon 6/6
20.0 mm
$0.0595 - $0.0626 1030 In stock
M3
Natural
PA
6.0 mm
$0.0451 - $0.0474 1010 In stock
M4
Black
PA
10.0 mm
$0.0458 - $0.0483 1026 In stock
M4
Natural
PA
20.0 mm
$0.0617 - $0.0648 1010 In stock
M5
Black
PA
16.0 mm
$0.0525 - $0.0553 Request the lead time here
M3
Natural
PP
20.0 mm
$0.0542 - $0.0571 1030 In stock
M4
Natural
PA
12.0 mm
  • of 13
Hex Head Cap Screw Black PA Hexagonal Drive Fully Threaded Screw M6; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.0 mm | 0.157 in

0020420001VR

Price Range
$0.0721 - $0.0685

Stock Levels
110 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
Hex Head Cap Screw Natural PVDF Hexagonal Drive Fully Threaded Screw M6; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.0 mm | 0.157 in

0020450500VR

Price Range
$1.0088 - $0.9584

Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Hex Head Cap Screw Natural PP Hexagonal Drive Fully Threaded Screw M3; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

0020120300VR

Price Range
$0.0301 - $0.0287

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Pitch/TPI
    0.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M8; Thread Length 40.0 mm | 1.575 in; Distance Across Flats 13.0 mm | 0.512 in; Head Height 5.5 mm | 0.217 in

0020730000VR

Price Range
$0.2529 - $0.2404

Stock Levels
1061 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Pitch/TPI
    1.25 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M4; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 2.8 mm | 0.11 in

0020230000VR

Price Range
$0.0696 - $0.0661

Stock Levels
1030 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Pitch/TPI
    0.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M10; Thread Length 70.0 mm | 2.756 in; Distance Across Flats 17.0 mm | 0.669 in; Head Height 7.0 mm | 0.276 in

0020910000VR

Price Range
$0.8103 - $0.3998

Stock Levels
1040 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Pitch/TPI
    1.5 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
Hex Head Cap Screw Natural PVDF Hexagonal Drive Fully Threaded Screw M5; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 8.0 mm | 0.315 in; Head Height 3.5 mm | 0.138 in

0020310500VR

Price Range
$0.2166 - $0.2057

Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Pitch/TPI
    0.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M16; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 24.0 mm | 0.945 in; Head Height 10.0 mm | 0.394 in

0021130000VR

Price Range
$0.5036 - $0.4784

Stock Levels
260 In stock
Attributes
  • Distance Across Flats
    24.0 mm
  • Head Height
    10.0 mm
  • Pitch/TPI
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M16
Hex Head Cap Screw Natural PVDF Hexagonal Drive Fully Threaded Screw M6; Thread Length 12.0 mm | 0.472 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.0 mm | 0.157 in

0020430500VR

Price Range
$0.8629 - $0.8197

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M6; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.0 mm | 0.157 in

0020480000VR

Price Range
$0.0724 - $0.0689

Stock Levels
1025 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
Hex Head Cap Screw Natural PP Hexagonal Drive Fully Threaded Screw M6; Thread Length 40.0 mm | 1.575 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.0 mm | 0.157 in

0020520300VR

Price Range
$0.227 - $0.2156

Stock Levels
710 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
Hex Head Cap Screw Brown PEEK Hexagonal Drive Part Threaded Screw M6; Thread Length 12.0 mm | 0.472 in; Distance Across Flats 10.0 mm | 0.394 in; Head Height 4.0 mm | 0.157 in

182061270409

Price Range
$10.9533 - $10.4057

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    1.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
Hex Head Cap Screw Black PA Hexagonal Drive Fully Threaded Screw M10; Thread Length 30.0 mm | 1.181 in; Distance Across Flats 17.0 mm | 0.669 in; Head Height 7.0 mm | 0.276 in

0020880001VR

Price Range
$0.0749 - $0.0712

Stock Levels
210 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Pitch/TPI
    1.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J020

Price Range
$0.1202 - $0.1085

Stock Levels
30 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M3; Thread Length 6.0 mm | 0.236 in; Distance Across Flats 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

0020070000VR

Price Range
$0.0626 - $0.0595

Stock Levels
1030 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Pitch/TPI
    0.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
Hex Head Cap Screw Black PA Hexagonal Drive Fully Threaded Screw M4; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 2.8 mm | 0.11 in

0020180001VR

Price Range
$0.0474 - $0.0451

Stock Levels
1010 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Pitch/TPI
    0.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M4; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 2.8 mm | 0.11 in

0020220000VR

Price Range
$0.0483 - $0.0458

Stock Levels
1026 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Pitch/TPI
    0.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Hex Head Cap Screw Black PA Hexagonal Drive Fully Threaded Screw M5; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 8.0 mm | 0.315 in; Head Height 4.0 mm | 0.157 in

0020310001VR

Price Range
$0.0648 - $0.0617

Stock Levels
1010 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Pitch/TPI
    0.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Hex Head Cap Screw Natural PP Hexagonal Drive Fully Threaded Screw M3; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

0020130300VR

Price Range
$0.0553 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Pitch/TPI
    0.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
Hex Head Cap Screw Natural PA Hexagonal Drive Fully Threaded Screw M4; Thread Length 12.0 mm | 0.472 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 2.8 mm | 0.11 in

0020190000VR

Price Range
$0.0571 - $0.0542

Stock Levels
1030 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Pitch/TPI
    0.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4