Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0721 - $0.0758 | Request the lead time here |
M4
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
| $0.2593 - $0.2729 | 18 In stock |
M5
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
||
| $0.194 - $0.2042 | Request the lead time here |
M3
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
||
| $0.0578 - $0.0609 | 1010 In stock |
M5
|
Black
|
PA
|
0.394 in
10.0 mm
|
||
| $1.1242 - $1.1833 | 260 In stock |
M16
|
Natural
|
PA
|
3.937 in
100.0 mm
|
||
| $13.0571 - $13.7442 | Request the lead time here |
M6
|
Brown
|
PEEK
|
1.378 in
35.0 mm
|
||
| $0.0898 - $0.0996 | Request the lead time here |
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
||
| $0.0457 - $0.0481 | Request the lead time here |
M3 x 0.5
|
Natural
|
PP
|
0.394 in
10.0 mm
|
||
| $0.4337 - $0.4565 | Request the lead time here |
M5
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
||
| $0.4179 - $0.4399 | 519 In stock |
M10
|
Natural
|
PA
|
1.575 in
40.0 mm
|
||
| $0.2542 - $0.2675 | 519 In stock |
M6
|
Natural
|
PA
|
3.15 in
80.0 mm
|
||
| $0.1854 - $0.1951 | 1059 In stock |
M8
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| $0.1958 - $0.2061 | 518 In stock |
M10
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
| $0.3333 - $0.3509 | Request the lead time here |
M4
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
||
| $0.4155 - $0.4374 | 520 In stock |
M12
|
Natural
|
PA
|
1.181 in
30.0 mm
|
||
| $0.5859 - $0.6167 | 255 In stock |
M12
|
Natural
|
PA
|
2.362 in
60.0 mm
|
||
| $0.0876 - $0.0971 | Request the lead time here |
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
||
| $0.0748 - $0.0788 | 2020 In stock |
M6
|
Natural
|
PA
|
0.787 in
20.0 mm
|
||
| $0.1033 - $0.1087 | 10 In stock |
M8
|
Natural
|
PP
|
0.787 in
20.0 mm
|
||
| $19.0696 - $20.0733 | Request the lead time here |
M6
|
Brown
|
PEEK
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue