Menu Search

Hexagon Steel Nuts

In production

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: Steel Series Code: SRL1338

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
$19.2604 - $21.3411 Request the lead time here
TR12 x 6
19.0
12.0
6.0
Right Hand
2.0
$31.9957 - $35.4524 Request the lead time here
TR18 x 8
27.0
18.0
8.0
Right Hand
2.0
$28.4581 - $31.5326 Request the lead time here
TR24 x 5
36.0
24.0
5.0
Right Hand
1.0
$70.0448 - $77.612 Request the lead time here
TR30 x 12
55.0
30.0
12.0
Right Hand
2.0
$115.0905 - $127.5241 Request the lead time here
TR44 x 7
65.0
44.0
7.0
Left Hand
1.0
$548.9597 - $608.2657 Request the lead time here
TR60 x 9
90.0
60.0
9.0
Left Hand
1.0
$18.5528 - $20.5571 Request the lead time here
TR10 x 2
17.0
10.0
2.0
Left Hand
1.0
$17.295 - $19.1634 Request the lead time here
TR16 x 4
24.0
16.0
4.0
Right Hand
1.0
$43.8664 - $48.6054 Request the lead time here
TR24 x 10
36.0
24.0
10.0
Right Hand
2.0
$33.8038 - $37.4558 Request the lead time here
TR24 x 5
36.0
24.0
5.0
Left Hand
1.0
$66.0356 - $73.1696 Request the lead time here
TR32 x 6
50.0
32.0
6.0
Left Hand
1.0
$436.9352 - $484.1387 Request the lead time here
TR50 x 8
75.0
50.0
8.0
Left Hand
1.0
$76.4126 - $84.6676 Request the lead time here
TR36 x 6
55.0
36.0
6.0
Left Hand
1.0
$12.5782 - $13.937 Request the lead time here
TR12 x 3
19.0
12.0
3.0
Right Hand
1.0
$21.6188 - $23.9543 Request the lead time here
TR20 x 4
30.0
20.0
4.0
Right Hand
1.0
$27.5147 - $30.4873 Request the lead time here
TR22 x 5
30.0
22.0
5.0
Right Hand
1.0
$55.5799 - $61.5844 Request the lead time here
TR32 x 6
50.0
32.0
6.0
Right Hand
1.0
$112.5748 - $124.7367 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Left Hand
1.0
$17.3736 - $19.2505 Request the lead time here
TR12 x 3
19.0
12.0
3.0
Left Hand
1.0
$27.4362 - $30.4003 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Left Hand
1.0
  • of 3
Hexagon Nut - TR12 x 6; 18.0; Steel

20148256

Price Range
$21.3411 - $19.2604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR18 x 8; 27.0; Steel

20148348

Price Range
$35.4524 - $31.9957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR24 x 5; 36.0; Steel

20148416

Price Range
$31.5326 - $28.4581

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR30 x 12; 54.0; Steel

20148478

Price Range
$77.612 - $70.0448

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR44 x 7; 66.0; Steel

20148591

Price Range
$127.5241 - $115.0905

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR60 x 9; 90.0; Steel

20148638

Price Range
$608.2657 - $548.9597

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR10 x 2; 15.0; Steel

20148225

Price Range
$20.5571 - $18.5528

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR16 x 4; 24.0; Steel

20148294

Price Range
$19.1634 - $17.295

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR24 x 10; 36.0; Steel

20148409

Price Range
$48.6054 - $43.8664

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR24 x 5; 36.0; Steel

20148423

Price Range
$37.4558 - $33.8038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR32 x 6; 48.0; Steel

20148515

Price Range
$73.1696 - $66.0356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR50 x 8; 75.0; Steel

20148614

Price Range
$484.1387 - $436.9352

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR36 x 6; 54.0; Steel

20148546

Price Range
$84.6676 - $76.4126

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR12 x 3; 18.0; Steel

20148232

Price Range
$13.937 - $12.5782

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR20 x 4; 30.0; Steel

20148355

Price Range
$23.9543 - $21.6188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR22 x 5; 33.0; Steel

20148386

Price Range
$30.4873 - $27.5147

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR32 x 6; 48.0; Steel

20148508

Price Range
$61.5844 - $55.5799

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut - TR40 x 7; 60.0; Steel

20148577

Price Range
$124.7367 - $112.5748

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR12 x 3; 18.0; Steel

20148249

Price Range
$19.2505 - $17.3736

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut - TR14 x 3; 21.0; Steel

20148270

Price Range
$30.4003 - $27.4362

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand