Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
117 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Special Offer Minimum Taper Diameter Plug Style View
$0.1068 - $0.1184 2090 In stock
Natural
Silicone Rubber
Tapered Silicone Plug
$0.6905 - $0.7651 80 In stock
Natural
Silicone Rubber
Tapered Silicone Plug
STS-0812-1000 $0.6709 - $0.7434 1160 In stock
Natural
Silicone Rubber
Tapered Silicone Plug
$2.8112 - $5.1787 18 In stock
46.0 mm
Natural
Silicone
38.0 mm
Hollow
$0.1174 - $0.2163 4 In stock
8.7 mm
Natural
Silicone
4.8 mm
Solid
$0.3566 - $0.6569 11 In stock
19.1 mm
Natural
Silicone
14.3 mm
Solid
$11.7702 - $21.682 Request the lead time here
75.0 mm
Black
EPDM
61.9 mm
Solid
$0.1967 - $0.2071 Request the lead time here
2.5 mm
Black
EPDM
0.8 mm
Solid
$8.6717 - $15.9743 13 In stock
68.3 mm
Natural
Silicone
57.9 mm
Solid
$0.4658 - $0.4903 9 In stock
17.5 mm
Natural
Silicone
11.1 mm
Solid
$0.5238 - $0.5513 20 In stock
19.1 mm
Black
EPDM
14.3 mm
Solid
$4.9039 - $9.0336 Request the lead time here
56.0 mm
Black
EPDM
47.6 mm
Solid
$0.8269 - $0.8705 20 In stock
23.8 mm
Black
EPDM
18.3 mm
Solid
$7.5144 - $13.8424 2 In stock
63.5 mm
Natural
Silicone
54.0 mm
Solid
$0.0321 - $0.0592 10 In stock
4.8 mm
Black
EPDM
1.6 mm
Solid
$0.1761 - $0.1853 820 In stock
11.9 mm
Black
EPDM
8.7 mm
Solid
$0.9519 - $1.002 Request the lead time here
25.4 mm
Black
EPDM
19.8 mm
Solid
$5.3886 - $5.9709 20 In stock
63.0 mm
Natural
Silicone
50.0 mm
Hollow
$3.3607 - $3.7239 22 In stock
53.0 mm
Natural
Silicone
45.0 mm
Hollow
$0.7164 - $1.3197 122 In stock
19.8 mm
Natural
Silicone
15.9 mm
Solid
  • of 6
Masking Tapered Plug - ; Push Fit ; Overall Height - 20.0 mm | 0.787 in

STS-0276-0787

Price Range
$0.1184 - $0.1068

Stock Levels
2090 In stock
Attributes
  • Plug Style
    Tapered Silicone Plug
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Overall Height
    20.0 mm
Masking Tapered Plug - ; Push Fit ; Overall Height - 25.4 mm | 1 in

STS-0827-1000

Price Range
$0.7651 - $0.6905

Stock Levels
80 In stock
Attributes
  • Plug Style
    Tapered Silicone Plug
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Overall Height
    25.4 mm
Masking Tapered Plug - ; Push Fit ; Overall Height - 25.4 mm | 1 in

STS-0812-1000

Price Range
$0.7434 - $0.6709

Stock Levels
1160 In stock
Attributes
  • Plug Style
    Tapered Silicone Plug
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Overall Height
    25.4 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38.0 mm | 1.496 in ; Silicone ; Maximum Compatible Hole Diameter - 46.0 mm | 1.811 in Push Fit

110062

Price Range
$5.1787 - $2.8112

Stock Levels
18 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Silicone ; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in Push Fit

461498

Price Range
$0.2163 - $0.1174

Stock Levels
4 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14.3 mm | 0.563 in ; Silicone ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in Push Fit

461506

Price Range
$0.6569 - $0.3566

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 61.9 mm | 2.437 in ; EPDM ; Maximum Compatible Hole Diameter - 75.0 mm | 2.953 in Push Fit

461570

Price Range
$21.682 - $11.7702

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in ; EPDM ; Maximum Compatible Hole Diameter - 2.5 mm | 0.098 in Push Fit

498743

Price Range
$0.2071 - $0.1967

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 57.9 mm | 2.28 in ; Silicone ; Maximum Compatible Hole Diameter - 68.3 mm | 2.689 in Push Fit

461520

Price Range
$15.9743 - $8.6717

Stock Levels
13 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Silicone ; Maximum Compatible Hole Diameter - 17.5 mm | 0.689 in Push Fit

461505

Price Range
$0.4903 - $0.4658

Stock Levels
9 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14.3 mm | 0.563 in ; EPDM ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in Push Fit

461548

Price Range
$0.5513 - $0.5238

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 47.6 mm | 1.874 in ; EPDM ; Maximum Compatible Hole Diameter - 56.0 mm | 2.205 in Push Fit

461566

Price Range
$9.0336 - $4.9039

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 18.3 mm | 0.72 in ; EPDM ; Maximum Compatible Hole Diameter - 23.8 mm | 0.937 in Push Fit

461552

Price Range
$0.8705 - $0.8269

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 54.0 mm | 2.126 in ; Silicone ; Maximum Compatible Hole Diameter - 63.5 mm | 2.5 in Push Fit

461519

Price Range
$13.8424 - $7.5144

Stock Levels
2 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; EPDM ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in Push Fit

461530

Price Range
$0.0592 - $0.0321

Stock Levels
10 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.7 mm | 0.343 in ; EPDM ; Maximum Compatible Hole Diameter - 11.9 mm | 0.469 in Push Fit

461540

Price Range
$0.1853 - $0.1761

Stock Levels
820 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.8 mm | 0.78 in ; EPDM ; Maximum Compatible Hole Diameter - 25.4 mm | 1 in Push Fit

461553

Price Range
$1.002 - $0.9519

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50.0 mm | 1.969 in ; Silicone ; Maximum Compatible Hole Diameter - 63.0 mm | 2.48 in Push Fit

110064

Price Range
$5.9709 - $5.3886

Stock Levels
20 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 45.0 mm | 1.772 in ; Silicone ; Maximum Compatible Hole Diameter - 53.0 mm | 2.087 in Push Fit

110063

Price Range
$3.7239 - $3.3607

Stock Levels
22 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.626 in ; Silicone ; Maximum Compatible Hole Diameter - 19.8 mm | 0.78 in Push Fit

41331

Price Range
$1.3197 - $0.7164

Stock Levels
122 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads