High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.185 - $0.341 | 15 In stock |
0.437 in
11.1 mm
|
Natural
|
Silicone
|
|
0.252 in
6.4 mm
|
Solid
|
||
| $0.0837 - $0.0881 | 11 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
|
0.252 in
6.4 mm
|
Solid
|
||
| $2.4353 - $4.486 | 7 In stock |
1.437 in
36.5 mm
|
Natural
|
Silicone
|
|
1.189 in
30.2 mm
|
Solid
|
||
| $5.8454 - $10.7679 | 88 In stock |
2.205 in
56.0 mm
|
Natural
|
Silicone
|
|
1.874 in
47.6 mm
|
Solid
|
||
| $6.303 - $11.6109 | Request the lead time here |
2.5 in
63.5 mm
|
Black
|
EPDM
|
|
2.126 in
54.0 mm
|
Solid
|
||
| $0.2127 - $0.3919 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Silicone
|
|
0.031 in
0.8 mm
|
Solid
|
||
| $1.9978 - $2.103 | 15 In stock |
1.315 in
33.4 mm
|
Natural
|
Silicone
|
|
1.063 in
27.0 mm
|
Solid
|
||
| $2.3107 - $4.2564 | 13 In stock |
1.693 in
43.0 mm
|
Natural
|
Silicone
|
|
1.417 in
36.0 mm
|
Hollow
|
||
| $1.8415 - $3.3922 | 25 In stock |
1.252 in
31.8 mm
|
Natural
|
Silicone
|
|
1.031 in
26.2 mm
|
Solid
|
||
| $1.9115 - $3.5213 | 10 In stock |
1.535 in
39.0 mm
|
Natural
|
Silicone
|
|
1.22 in
31.0 mm
|
Hollow
|
||
| $0.3698 - $0.6813 | 294 In stock |
0.594 in
15.1 mm
|
Natural
|
Silicone
|
|
0.406 in
10.3 mm
|
Solid
|
||
| $0.3254 - $0.5993 | 13 In stock |
0.563 in
14.3 mm
|
Natural
|
Silicone
|
|
0.311 in
7.9 mm
|
Solid
|
||
| $0.1022 - $0.1883 | 17 In stock |
0.343 in
8.7 mm
|
Black
|
EPDM
|
|
0.189 in
4.8 mm
|
Solid
|
||
| $0.4114 - $0.7579 | 20 In stock |
0.657 in
16.7 mm
|
Black
|
EPDM
|
|
0.5 in
12.7 mm
|
Solid
|
||
| $3.8162 - $4.0171 | 20 In stock |
1.969 in
50.0 mm
|
Black
|
EPDM
|
|
1.626 in
41.3 mm
|
Solid
|
||
| $0.1624 - $0.2991 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
EPDM
|
|
0.024 in
0.6 mm
|
Solid
|
||
| $2.8112 - $5.1787 | 18 In stock |
1.811 in
46.0 mm
|
Natural
|
Silicone
|
|
1.496 in
38.0 mm
|
Hollow
|
||
| $1.5475 - $2.8508 | 22 In stock |
1.252 in
31.8 mm
|
Black
|
EPDM
|
|
1.031 in
26.2 mm
|
Solid
|
||
| $2.5578 - $2.6923 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
EPDM
|
|
1.311 in
33.3 mm
|
Solid
|
||
| $11.7702 - $21.682 | Request the lead time here |
2.953 in
75.0 mm
|
Black
|
EPDM
|
|
2.437 in
61.9 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue