Menu Search

Hook & Loop - Standard Cable Ties

In production

These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.

The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Colour Hole Type Full Material Type View
$0.7329 - $0.8121 Request the lead time here
Black
No Screw Hole
RKW-12-15-BK $2.1133 - $2.3416 Request the lead time here
Black
No Screw Hole
$0.4663 - $0.5168 Request the lead time here
Black
No Screw Hole
$0.7714 - $0.8549 Request the lead time here
Black
No Screw Hole
$0.413 - $0.4577 Request the lead time here
Black
No Screw Hole
$0.8662 - $0.9597 Request the lead time here
Black
Screw Hole
Hook and Loop - Standard Cable Tie - Overall Length 279.4 mm | 11 in ; ; Black

RKW-8-11-BK

Price Range
$0.8121 - $0.7329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    LDPE;Nylon
  • Cable Bundle Diameter Range
    66.5 mm
  • Maximum Cable Bundle Diameter
    66.5 mm
Hook and Loop - Standard Cable Tie - Overall Length 381.0 mm | 15 in ; ; Black

RKW-12-15-BK

Price Range
$2.3416 - $2.1133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    LDPE;Nylon
  • Cable Bundle Diameter Range
    99.5 mm
  • Maximum Cable Bundle Diameter
    99.5 mm
Hook and Loop - Standard Cable Tie - Overall Length 152.4 mm | 6 in ; ; Black

RKW-8-6-BK

Price Range
$0.5168 - $0.4663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    LDPE;Nylon
  • Cable Bundle Diameter Range
    35.6 mm
  • Maximum Cable Bundle Diameter
    35.6 mm
Hook and Loop - Standard Cable Tie - Overall Length 203.2 mm | 8 in ; ; Black

RKW-8-8-BK

Price Range
$0.8549 - $0.7714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    LDPE;Nylon
  • Cable Bundle Diameter Range
    48.7 mm
  • Maximum Cable Bundle Diameter
    48.7 mm
Hook and Loop - Standard Cable Tie - Overall Length 152.4 mm | 6 in ; ; Black

RKW-6-6-BK

Price Range
$0.4577 - $0.413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    LDPE;Nylon
  • Cable Bundle Diameter Range
    35.6 mm
  • Maximum Cable Bundle Diameter
    35.6 mm
Hook and Loop - Standard Cable Tie - Overall Length 330.0 mm | 12.992 in ; ; Black

RKW-8-13-BK

Price Range
$0.9597 - $0.8662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole Type
    Screw Hole
  • Material
    LDPE;Nylon
  • Cable Bundle Diameter Range
    86.3 mm
  • Maximum Cable Bundle Diameter
    86.3 mm