Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Head Length | View | |
|---|---|---|---|---|---|
| $4.2378 - $7.8066 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $3.5604 - $6.5587 | Request the lead time here |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| $5.157 - $9.4998 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $2.0451 - $3.7674 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $4.6414 - $8.55 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $2.4017 - $4.4241 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $3.4662 - $6.3852 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $4.3614 - $8.0344 | Request the lead time here |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| $5.0395 - $9.2834 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $1.914 - $3.5257 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $3.953 - $7.282 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $2.0451 - $3.7674 | Request the lead time here |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $3.6888 - $6.7953 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $2.536 - $4.6718 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $3.4723 - $6.3964 | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
| $2.2017 - $4.0558 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
| $5.5113 - $10.1527 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $4.272 - $7.8695 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $4.8924 - $9.0123 | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm