Menu Search

Indexing Plungers - Flanged

In stock

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Nose Projection Final End Force Base Width Handle Locking Type Nose Diameter Initial End Force Base Length View
491266 $20.4534 - $22.663 943 In stock
6.0 mm
18.0 mm
40.0 mm
491269 $24.5102 - $27.1582 Request the lead time here
8.0 mm
20.0 mm
46.0 mm
$23.5213 - $26.0624 Request the lead time here
6.0 mm
18.0 mm
40.0 mm
$20.8832 - $23.1393 Request the lead time here
8.0 mm
20.0 mm
46.0 mm
$18.6315 - $20.6442 Request the lead time here
4.0 mm
12.0 N
22.0 mm
4.0 mm
3.0 N
19.0 mm
$24.2916 - $26.9158 Request the lead time here
6.0 mm
21.0 N
32.0 mm
6.0 mm
5.0 N
27.5 mm
$17.5053 - $19.3965 Request the lead time here
5.0 mm
24.0 N
28.0 mm
5.0 mm
5.0 N
22.0 mm
$16.1944 - $17.9439 Request the lead time here
4.0 mm
12.0 N
22.0 mm
4.0 mm
3.0 N
16.5 mm
$25.1399 - $27.8558 Request the lead time here
8.0 mm
22.0 N
34.0 mm
8.0 mm
6.0 N
33.0 mm
$18.8164 - $20.8492 Request the lead time here
5.0 mm
24.0 N
28.0 mm
5.0 mm
5.0 N
25.5 mm
$24.8026 - $27.4821 Request the lead time here
8.0 mm
22.0 N
34.0 mm
8.0 mm
6.0 N
37.5 mm
$18.7887 - $20.8184 Request the lead time here
6.0 mm
21.0 N
32.0 mm
6.0 mm
5.0 N
27.5 mm
$19.525 - $21.6344 Request the lead time here
5.0 mm
24.0 N
28.0 mm
5.0 mm
5.0 N
22.0 mm
$23.9832 - $26.5741 Request the lead time here
8.0 mm
22.0 N
34.0 mm
8.0 mm
6.0 N
33.0 mm
$24.1374 - $26.745 Request the lead time here
6.0 mm
21.0 N
32.0 mm
6.0 mm
5.0 N
30.5 mm
$35.7049 - $39.5622 Request the lead time here
10.0 mm
25.0 N
39.0 mm
10.0 mm
4.0 N
40.0 mm
$33.7769 - $37.426 Request the lead time here
10.0 mm
25.0 N
39.0 mm
10.0 mm
4.0 N
35.0 mm
$30.4609 - $33.7517 Request the lead time here
10.0 mm
25.0 N
39.0 mm
10.0 mm
4.0 N
35.0 mm
Flanged Index Plunger - ; Nose Projection - 6.0 mm | 0.236 in ; Base Length - 40.0 mm | 1.575 in ; Base Width - 18.0 mm | 0.709 in

491266

Price Range
$22.663 - $20.4534

Stock Levels
943 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Thermoplastic
  • Nose Material
    Steel
  • Base Length
    40.0 mm
Flanged Index Plunger - ; Nose Projection - 8.0 mm | 0.315 in ; Base Length - 46.0 mm | 1.811 in ; Base Width - 20.0 mm | 0.787 in

491269

Price Range
$27.1582 - $24.5102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Thermoplastic
  • Nose Material
    Steel
  • Base Length
    46.0 mm
Flanged Index Plunger - ; Nose Projection - 6.0 mm | 0.236 in ; Base Length - 40.0 mm | 1.575 in ; Base Width - 18.0 mm | 0.709 in

491268

Price Range
$26.0624 - $23.5213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Thermoplastic
  • Nose Material
    Steel
  • Base Length
    40.0 mm
Flanged Index Plunger - ; Nose Projection - 8.0 mm | 0.315 in ; Base Length - 46.0 mm | 1.811 in ; Base Width - 20.0 mm | 0.787 in

491267

Price Range
$23.1393 - $20.8832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Thermoplastic
  • Nose Material
    Steel
  • Base Length
    46.0 mm
Flanged Index Plunger - Nose Diameter - 4.0 mm | 0.157 in ; Nose Projection - 4.0 mm | 0.157 in ; Base Length - 19.0 mm | 0.748 in ; Base Width - 22.0 mm | 0.866 in

1220872

Price Range
$20.6442 - $18.6315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 6.0 mm | 0.236 in ; Nose Projection - 6.0 mm | 0.236 in ; Base Length - 27.5 mm | 1.083 in ; Base Width - 32.0 mm | 1.26 in

1220877

Price Range
$26.9158 - $24.2916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 5.0 mm | 0.197 in ; Nose Projection - 5.0 mm | 0.197 in ; Base Length - 22.0 mm | 0.866 in ; Base Width - 28.0 mm | 1.102 in

1220873

Price Range
$19.3965 - $17.5053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Nose Material
    Stainless Steel
  • Base Length
    22.0 mm
Flanged Index Plunger - Nose Diameter - 4.0 mm | 0.157 in ; Nose Projection - 4.0 mm | 0.157 in ; Base Length - 16.5 mm | 0.65 in ; Base Width - 22.0 mm | 0.866 in

1220870

Price Range
$17.9439 - $16.1944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Nose Material
    Stainless Steel
  • Base Length
    16.5 mm
Flanged Index Plunger - Nose Diameter - 8.0 mm | 0.315 in ; Nose Projection - 8.0 mm | 0.315 in ; Base Length - 33.0 mm | 1.299 in ; Base Width - 34.0 mm | 1.339 in

1220880

Price Range
$27.8558 - $25.1399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 5.0 mm | 0.197 in ; Nose Projection - 5.0 mm | 0.197 in ; Base Length - 25.5 mm | 1.004 in ; Base Width - 28.0 mm | 1.102 in

1220875

Price Range
$20.8492 - $18.8164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 8.0 mm | 0.315 in ; Nose Projection - 8.0 mm | 0.315 in ; Base Length - 37.5 mm | 1.476 in ; Base Width - 34.0 mm | 1.339 in

1220881

Price Range
$27.4821 - $24.8026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 6.0 mm | 0.236 in ; Nose Projection - 6.0 mm | 0.236 in ; Base Length - 27.5 mm | 1.083 in ; Base Width - 32.0 mm | 1.26 in

1220876

Price Range
$20.8184 - $18.7887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Nose Material
    Stainless Steel
  • Base Length
    27.5 mm
Flanged Index Plunger - Nose Diameter - 5.0 mm | 0.197 in ; Nose Projection - 5.0 mm | 0.197 in ; Base Length - 22.0 mm | 0.866 in ; Base Width - 28.0 mm | 1.102 in

1220874

Price Range
$21.6344 - $19.525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 8.0 mm | 0.315 in ; Nose Projection - 8.0 mm | 0.315 in ; Base Length - 33.0 mm | 1.299 in ; Base Width - 34.0 mm | 1.339 in

1220879

Price Range
$26.5741 - $23.9832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Nose Material
    Stainless Steel
  • Base Length
    33.0 mm
Flanged Index Plunger - Nose Diameter - 6.0 mm | 0.236 in ; Nose Projection - 6.0 mm | 0.236 in ; Base Length - 30.5 mm | 1.201 in ; Base Width - 32.0 mm | 1.26 in

1220878

Price Range
$26.745 - $24.1374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 10.0 mm | 0.394 in ; Nose Projection - 10.0 mm | 0.394 in ; Base Length - 40.0 mm | 1.575 in ; Base Width - 39.0 mm | 1.535 in

1220884

Price Range
$39.5622 - $35.7049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 10.0 mm | 0.394 in ; Nose Projection - 10.0 mm | 0.394 in ; Base Length - 35.0 mm | 1.378 in ; Base Width - 39.0 mm | 1.535 in

1220883

Price Range
$37.426 - $33.7769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Type
    Knob Handle
  • Knob Material
    PA
Flanged Index Plunger - Nose Diameter - 10.0 mm | 0.394 in ; Nose Projection - 10.0 mm | 0.394 in ; Base Length - 35.0 mm | 1.378 in ; Base Width - 39.0 mm | 1.535 in

1220882

Price Range
$33.7517 - $30.4609

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Polyamide
  • Knob Material
    PA
  • Nose Material
    Stainless Steel