Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
---|---|---|---|---|---|---|---|---|---|---|
$22.3425 - $24.7562 | 9 In stock |
3.031 in
77.0 mm
|
30.00 N
30.00 N
|
M16 x 1.5
|
|
Non-Locking
|
1.22 in
31.0 mm
|
10.00 N
10.00 N
|
||
$17.7204 - $19.6347 | Request the lead time here |
1.772 in
45.0 mm
|
25.00 N
25.00 N
|
M12 x 1.5
|
|
Non-Locking
|
0.984 in
25.0 mm
|
11.00 N
11.00 N
|
||
$7.7635 - $8.6021 | Request the lead time here |
1.197 in
30.4 mm
|
9.00 N
9.00 N
|
M10 x 1.0
|
|
Rest Position
|
0.717 in
18.2 mm
|
4.00 N
4.00 N
|
||
$20.8887 - $23.1454 | Request the lead time here |
2.165 in
55.0 mm
|
25.00 N
25.00 N
|
M16 x 1.5
|
|
Non-Locking
|
1.22 in
31.0 mm
|
10.00 N
10.00 N
|
||
$9.8742 - $10.9408 | Request the lead time here |
1.551 in
39.4 mm
|
17.00 N
17.00 N
|
M12 x 1.75
|
|
Non-Locking
|
0.945 in
24.0 mm
|
4.00 N
4.00 N
|
||
$18.4611 - $20.4553 | 2 In stock |
2.402 in
61.0 mm
|
20.00 N
20.00 N
|
M12 x 1.5
|
|
Non-Locking
|
0.984 in
25.0 mm
|
11.00 N
11.00 N
|
||
$6.4776 - $7.1774 | 1 In stock |
1.197 in
30.4 mm
|
9.00 N
9.00 N
|
M10 x 1.0
|
|
Non-Locking
|
0.717 in
18.2 mm
|
4.00 N
4.00 N
|
||
$17.0311 - $18.8711 | Request the lead time here |
1.197 in
30.4 mm
|
9.00 N
9.00 N
|
M10 x 1.0
|
|
Non-Locking
|
0.717 in
18.2 mm
|
2.00 N
2.00 N
|
||
$17.9531 - $19.8926 | Request the lead time here |
1.197 in
30.4 mm
|
9.00 N
9.00 N
|
M10 x 1.0
|
|
Rest Position
|
0.717 in
18.2 mm
|
4.00 N
4.00 N
|
||
$11.4268 - $12.6612 | Request the lead time here |
1.551 in
39.4 mm
|
9.00 N
9.00 N
|
M12 x 1.75
|
|
Rest Position
|
0.945 in
24.0 mm
|
4.00 N
4.00 N
|
||
$17.801 - $19.724 | Request the lead time here |
2.008 in
51.0 mm
|
17.00 N
17.00 N
|
M10 x 1
|
|
Non-Locking
|
0.827 in
21.0 mm
|
8.00 N
8.00 N
|
||
$14.4013 - $15.9571 | Request the lead time here |
1.772 in
45.0 mm
|
20.00 N
20.00 N
|
M10 x 1.0
|
|
Non-Locking
|
0.827 in
21.0 mm
|
8.00 N
8.00 N
|
||
$21.956 - $23.1115 | Request the lead time here |
1.87 in
47.5 mm
|
35.0 N
35.0 N
|
M16 x 1.5
|
0.394 in
10.0 mm
|
Non-Locking
|
1.299 in
33.0 mm
|
11.0 N
11.0 N
|
||
$11.7379 - $12.3557 | Request the lead time here |
1.083 in
27.5 mm
|
12.00 N
12.00 N
|
M8
|
0.197 in
5.0 mm
|
Non-Locking
|
0.827 in
21.0 mm
|
4.00 N
4.00 N
|
||
$21.0333 - $38.7457 | Request the lead time here |
1.87 in
47.5 mm
|
35.0 N
35.0 N
|
M16
|
0.394 in
10.0 mm
|
Locking
|
1.299 in
33.0 mm
|
11.00 N
11.00 N
|
||
$20.5694 - $37.891 | Request the lead time here |
1.87 in
47.5 mm
|
35.0 N
35.0 N
|
M16 x 1.5
|
0.394 in
10.0 mm
|
Non-Locking
|
1.299 in
33.0 mm
|
11.0 N
11.0 N
|
||
$13.8719 - $25.5534 | Request the lead time here |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10
|
0.236 in
6.0 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
$13.9388 - $25.6767 | Request the lead time here |
1.594 in
40.5 mm
|
23.0 N
23.0 N
|
M12
|
0.276 in
7.0 mm
|
Locking
|
1.102 in
28.0 mm
|
10.0 N
10.0 N
|
||
$18.2698 - $33.6549 | Request the lead time here |
1.87 in
47.5 mm
|
35.0 N
35.0 N
|
M16
|
0.394 in
10.0 mm
|
Non-Locking
|
1.299 in
33.0 mm
|
11.0 N
11.0 N
|
||
$11.2778 - $20.7752 | Request the lead time here |
1.083 in
27.5 mm
|
12.00 N
12.00 N
|
M8
|
0.197 in
5.0 mm
|
Non-Locking
|
0.827 in
21.0 mm
|
4.00 N
4.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue