Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
---|---|---|---|---|---|---|---|---|---|---|
$17.2552 - $18.1634 | Request the lead time here |
1.87 in
47.5 mm
|
35.00 N
35.00 N
|
M16 x 1,5
|
0.394 in
10.0 mm
|
Non-Locking
|
1.299 in
33.0 mm
|
11.00 N
11.00 N
|
||
$13.4148 - $24.7115 | Request the lead time here |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10 x 1
|
0.236 in
6.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue