Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | |
|---|---|---|---|---|---|---|
| $18.8376 - $20.8727 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $17.3576 - $19.2328 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
||
| $25.227 - $27.9523 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
||
| $12.5136 - $13.8655 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
| $18.2925 - $20.2687 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
120.0 kg
120.0 kg
|
||
| $32.024 - $35.4837 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $24.2482 - $26.8679 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
100.0 kg
100.0 kg
|
||
| $9.2842 - $10.2873 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor
|
55.0 kg
55.0 kg
|
||
| $20.1359 - $22.3113 | Request the lead time here |
2.953 in
75.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $26.9108 - $29.8181 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor
|
150.0 kg
150.0 kg
|
||
| $17.2797 - $31.8309 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $11.4934 - $21.1722 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
| $17.2797 - $31.8309 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
100.0 kg
100.0 kg
|
||
| $34.3162 - $38.0236 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $14.3973 - $15.9526 | Request the lead time here |
2.953 in
75.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
| $13.0518 - $14.4618 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor With Brake
|
55.0 kg
55.0 kg
|
||
| $20.5987 - $37.9448 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
| $25.6662 - $28.4391 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $19.7795 - $21.9164 | Request the lead time here |
3.937 in
100.0 mm
|
Swivel Plate Castor
|
70.0 kg
70.0 kg
|
||
| $104.1453 - $115.3964 | Request the lead time here |
3.937 in
100.0 mm
|
Swivel Plate Castor
|
225.0 kg
225.0 kg