Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Caster Type Load Capacity View
Request the lead time here
80.0 mm
Swivel Plate Castor
71.4 kg
$10.0589 - $11.1456 Request the lead time here
50.0 mm
Swivel Plate Castor
55.0 kg
$23.2531 - $25.7652 60 In stock
100.0 mm
Swivel Plate Castor
70.0 kg
$27.4335 - $30.3972 Request the lead time here
80.0 mm
Fixed Plate Castor
50.0 kg
$36.6209 - $40.5771 Request the lead time here
125.0 mm
Threaded Stem Castor With Brake
80.0 kg
$5.6446 - $6.2543 Request the lead time here
50.0 mm
Fixed Plate Castor
55.0 kg
$36.8391 - $40.8191 Request the lead time here
150.0 mm
Fixed Plate Castor
150.0 kg
$58.1328 - $64.4132 Request the lead time here
200.0 mm
Fixed Plate Castor
220.0 kg
$139.7376 - $154.8339 Request the lead time here
200.0 mm
Fixed Plate Castor
600.0 kg
$144.2524 - $159.8364 Request the lead time here
45.0 mm
Swivel Plate Castor
611.8 kg
$13.9049 - $15.4071 Request the lead time here
75.0 mm
Fixed Plate Castor
60.0 kg
$16.7213 - $18.5278 Request the lead time here
100.0 mm
Fixed Plate Castor
80.0 kg
$238.5913 - $264.3671 Request the lead time here
200.0 mm
Swivel Plate Castor
713.8 kg
$20.3791 - $22.5807 Request the lead time here
100.0 mm
Swivel Plate Castor
80.0 kg
$271.3318 - $300.6447 Request the lead time here
45.0 mm
Swivel Plate Castor
$60.3536 - $66.8738 Request the lead time here
180.0 mm
Swivel Plate Castor
180.0 kg
$20.5098 - $22.7255 Request the lead time here
80.0 mm
Threaded Stem Castor With Brake
60.0 kg
$38.4069 - $42.5561 Request the lead time here
150.0 mm
Swivel Plate Castor
140.0 kg
$14.2392 - $15.7776 Request the lead time here
100.0 mm
Fixed Plate Castor
12.0 kg
$30.8387 - $34.1702 Request the lead time here
100.0 mm
Fixed Plate Castor
70.0 kg
  • of 8
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; Blue ; Load Capacity 71.4 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 28.0 mm | 1.102 in

1337458


Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Blue
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 55.0 kg ; Wheel Diameter 50.0 mm | 1.969 in ; Wheel Width 18.0 mm | 0.709 in

491012

Price Range
$11.1456 - $10.0589

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 70.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 30.0 mm | 1.181 in

491102

Price Range
$25.7652 - $23.2531

Stock Levels
60 In stock
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    70.0 kg
Swivel Plate Caster - ; Caster Housing Material Steel ; ; Load Capacity 50.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 25.0 mm | 0.984 in

491108

Price Range
$30.3972 - $27.4335

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    50.0 kg
  • Wheel Width
    25.0 mm
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 33.0 mm | 1.299 in

497946

Price Range
$40.5771 - $36.6209

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 55.0 kg ; Wheel Diameter 50.0 mm | 1.969 in ; Wheel Width 18.0 mm | 0.709 in

491007

Price Range
$6.2543 - $5.6446

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 150.0 kg ; Wheel Diameter 150.0 mm | 5.906 in ; Wheel Width 40.0 mm | 1.575 in

491097

Price Range
$40.8191 - $36.8391

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    150.0 kg
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 220.0 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 50.0 mm | 1.969 in

491100

Price Range
$64.4132 - $58.1328

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    220.0 kg
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 600.0 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 60.0 mm | 2.362 in

499663

Price Range
$154.8339 - $139.7376

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; Brown/Red Tyre ; Load Capacity 611.8 kg ; Wheel Diameter 45.0 mm | 1.772 in ;

1337439

Price Range
$159.8364 - $144.2524

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 75.0 mm | 2.953 in ; Wheel Width 22.0 mm | 0.866 in

491009

Price Range
$15.4071 - $13.9049

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 27.0 mm | 1.063 in

491011

Price Range
$18.5278 - $16.7213

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; Brown/Red Tyre ; Load Capacity 713.8 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 50.0 mm | 1.969 in

1337447

Price Range
$264.3671 - $238.5913

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 27.0 mm | 1.063 in

491016

Price Range
$22.5807 - $20.3791

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Castor With Brake - Wheel Material PA ; Caster Housing Material Stainless Steel ; Brown/Red Tyre ; Load Capacity 611.8 kg ; Wheel Diameter 45.0 mm | 1.772 in ;

1337445

Price Range
$300.6447 - $271.3318

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 180.0 kg ; Wheel Diameter 180.0 mm | 7.087 in ; Wheel Width 45.0 mm | 1.772 in

491106

Price Range
$66.8738 - $60.3536

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    180.0 kg
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 28.0 mm | 1.102 in

497944

Price Range
$22.7255 - $20.5098

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 140.0 kg ; Wheel Diameter 150.0 mm | 5.906 in ; Wheel Width 40.0 mm | 1.575 in

499812

Price Range
$42.5561 - $38.4069

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    140.0 kg
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 12.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 30.0 mm | 1.181 in

494770

Price Range
$15.7776 - $14.2392

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; ; Load Capacity 70.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 30.0 mm | 1.181 in

491109

Price Range
$34.1702 - $30.8387

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    70.0 kg
  • Wheel Width
    30.0 mm