Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Caster Type Load Capacity View
$58.1328 - $64.4132 Request the lead time here
200.0 mm
Fixed Plate Castor
220.0 kg
$13.978 - $15.488 Request the lead time here
50.0 mm
Swivel Plate Castor With Brake
55.0 kg
$144.2524 - $159.8364 Request the lead time here
45.0 mm
Swivel Plate Castor
611.8 kg
$22.3029 - $24.7123 Request the lead time here
75.0 mm
Threaded Stem Castor With Brake
60.0 kg
$62.3132 - $69.045 Request the lead time here
150.0 mm
Fixed Plate Castor
150.0 kg
$33.704 - $37.3451 Request the lead time here
125.0 mm
Swivel Plate Castor With Brake
80.0 kg
$66.2323 - $73.3876 Request the lead time here
200.0 mm
Swivel Plate Castor
220.0 kg
$283.781 - $314.4388 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
$31.8751 - $35.3186 Request the lead time here
150.0 mm
Fixed Plate Castor
180.0 kg
$199.2057 - $220.7265 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
713.8 kg
$49.3802 - $54.7149 Request the lead time here
150.0 mm
Swivel Plate Castor With Brake
140.0 kg
$97.1929 - $107.6929 Request the lead time here
150.0 mm
Fixed Plate Castor
330.0 kg
$36.6209 - $40.5771 Request the lead time here
125.0 mm
Threaded Stem Castor With Brake
80.0 kg
$19.8015 - $36.4766 Request the lead time here
80.0 mm
Threaded Stem Castor
$52.3848 - $58.0441 Request the lead time here
180.0 mm
Fixed Plate Castor
180.0 kg
$25.7145 - $47.3689 Request the lead time here
125.0 mm
Fixed Plate Castor
150.0 kg
$76.9444 - $85.2569 Request the lead time here
180.0 mm
Fixed Plate Castor
150.0 kg
$19.9873 - $22.1465 Request the lead time here
60.0 mm
Swivel Plate Castor With Brake
60.0 kg
$60.3536 - $66.8738 Request the lead time here
180.0 mm
Swivel Plate Castor
180.0 kg
$20.5098 - $22.7255 Request the lead time here
80.0 mm
Threaded Stem Castor With Brake
60.0 kg
  • of 8
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 220.0 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 50.0 mm | 1.969 in

491100

Price Range
$64.4132 - $58.1328

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    220.0 kg
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 55.0 kg ; Wheel Diameter 50.0 mm | 1.969 in ; Wheel Width 18.0 mm | 0.709 in

491018

Price Range
$15.488 - $13.978

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; Brown/Red Tyre ; Load Capacity 611.8 kg ; Wheel Diameter 45.0 mm | 1.772 in ;

1337439

Price Range
$159.8364 - $144.2524

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 75.0 mm | 2.953 in ; Wheel Width 28.0 mm | 1.102 in

497943

Price Range
$24.7123 - $22.3029

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem
Swivel Plate Caster - ; Caster Housing Material Steel ; ; Load Capacity 150.0 kg ; Wheel Diameter 150.0 mm | 5.906 in ; Wheel Width 40.0 mm | 1.575 in

491111

Price Range
$69.045 - $62.3132

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    150.0 kg
  • Wheel Width
    40.0 mm
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 27.0 mm | 1.063 in

491023

Price Range
$37.3451 - $33.704

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 220.0 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 50.0 mm | 1.969 in

491107

Price Range
$73.3876 - $66.2323

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    220.0 kg
Swivel Plate Castor With Brake - Wheel Material PA ; Caster Housing Material Steel ; Brown/Red Tyre ; Load Capacity 713.8 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 50.0 mm | 1.969 in

1337448

Price Range
$314.4388 - $283.781

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 180.0 kg ; Wheel Diameter 150.0 mm | 5.906 in ; Wheel Width 40.0 mm | 1.575 in

499820

Price Range
$35.3186 - $31.8751

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ; Brown/Red Tyre ; Load Capacity 713.8 kg ; Wheel Diameter 200.0 mm | 7.874 in ; Wheel Width 50.0 mm | 1.969 in

1337442

Price Range
$220.7265 - $199.2057

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 140.0 kg ; Wheel Diameter 150.0 mm | 5.906 in ; Wheel Width 40.0 mm | 1.575 in

499813

Price Range
$54.7149 - $49.3802

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
  • Load Capacity
    140.0 kg
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 330.0 kg ; Wheel Diameter 150.0 mm | 5.906 in ; Wheel Width 48.0 mm | 1.89 in

499662

Price Range
$107.6929 - $97.1929

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 80.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 33.0 mm | 1.299 in

497946

Price Range
$40.5771 - $36.6209

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem
Swivel Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 40.0 mm | 1.575 in

497967

Price Range
$36.4766 - $19.8015

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 180.0 kg ; Wheel Diameter 180.0 mm | 7.087 in ; Wheel Width 45.0 mm | 1.772 in

491099

Price Range
$58.0441 - $52.3848

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    180.0 kg
Swivel Plate Caster - Wheel Material Nylon ; Caster Housing Material Steel ; White ; Load Capacity 150.0 kg ; Wheel Diameter 125.0 mm | 4.921 in ; Wheel Width 39.0 mm | 1.535 in

494771

Price Range
$47.3689 - $25.7145

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; ; Load Capacity 150.0 kg ; Wheel Diameter 180.0 mm | 7.087 in ; Wheel Width 45.0 mm | 1.772 in

491113

Price Range
$85.2569 - $76.9444

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    150.0 kg
  • Wheel Width
    45.0 mm
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 60.0 mm | 2.362 in ; Wheel Width 22.0 mm | 0.866 in

491019

Price Range
$22.1465 - $19.9873

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Swivel Plate Caster - ; Caster Housing Material Steel ; Black ; Load Capacity 180.0 kg ; Wheel Diameter 180.0 mm | 7.087 in ; Wheel Width 45.0 mm | 1.772 in

491106

Price Range
$66.8738 - $60.3536

Stock Levels
Request the lead time here
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    180.0 kg
Swivel Plate Caster - Wheel Material PA ; Caster Housing Material Steel ; White ; Load Capacity 60.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 28.0 mm | 1.102 in

497944

Price Range
$22.7255 - $20.5098

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor With Brake
  • Mount Type
    Threaded Stem