These cam latches have a 90 degree cam rotation. Zinc alloy die cast housing and cylinder. Five disc tumblers. Stainless steel bezel. Cams are available offset or straight, 5⁄8" wide and 3⁄32" thick. Brass keys are keyed alike.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cam Length | Finish | Keying | Full Material | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $43.263 - $45.5401 | Request the lead time here |
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed Alike
|
Die Cast Zinc Alloy
|
Round Key
|
0.709 in
18.0 mm
|
||
| $15.3976 - $17.061 | 24 In stock |
0.787 in
20.0 mm
|
Chrome Plated
|
Keyed Alike
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.315 in
8.0 mm
|
||
| $42.8304 - $78.8983 | Request the lead time here |
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Die Cast Zinc Alloy
|
Round Key
|
0.709 in
18.0 mm
|
||
| $31.5261 - $33.1853 | Request the lead time here |
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Alike
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.827 in
21.0 mm
|
||
| $31.5261 - $33.1853 | Request the lead time here |
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.827 in
21.0 mm
|
||
| $45.7196 - $84.2205 | 10 In stock |
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed Alike
|
Die Cast Zinc Alloy
|
Round Key
|
1.181 in
30.0 mm
|
||
| $14.3914 - $15.9462 | Request the lead time here |
0.787 in
20.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.315 in
8.0 mm
|
||
| $47.0844 - $86.7345 | Request the lead time here |
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed Alike
|
Brass
|
Round Key
|
0.421 in
10.7 mm
|
||
| 492893 | $29.4813 - $32.6663 | Request the lead time here |
0.748 in
19.0 mm
|
Chrome Plated
|
Keyed Alike
|
Die Cast Zinc Alloy
|
Round Key
|
0.409 in
10.4 mm
|
|
| $45.7196 - $84.2205 | Request the lead time here |
1.575 in
40.0 mm
|
Chrome Plated
|
Keyed to Differ
|
Die Cast Zinc Alloy
|
Round Key
|
1.181 in
30.0 mm
|
||
| $60.3747 - $66.8972 | Request the lead time here |
|
Chrome
|
|
|
Keyed Alike
|
|
||
| $16.541 - $18.328 | Request the lead time here |
|
Black Powder Coated
|
Keyed
|
Die Cast Zinc Alloy
|
8.0 mm Square Key
|
|
||
| Request the lead time here |
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Alike
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
1.181 in
30.0 mm
|
Chrome Plated
|
Keyed Differ
|
Die Cast Zinc Alloy
|
Slotted Key
|
0.315 in
8.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue