Menu Search

Knurled Thumb Nuts - Conical / Plastic

In stock

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Material Overall Height View
$0.189 - $0.348 Request the lead time here
Nylon 6/6
8.0 mm
$0.2258 - $0.2615 105 In stock
Nylon 6/6
12.0 mm
$0.2804 - $0.2951 Request the lead time here
Nylon 6/6
12.0 mm
$0.2565 - $0.2701 28 In stock
Nylon 6/6
12.0 mm
$0.2917 - $0.3071 Request the lead time here
Nylon 6/6
12.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M3; Outside Diameter 16.0 mm | 0.63 in; Overall Height 8.0 mm | 0.315 in

0760030000VR

Price Range
$0.348 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Thread Size
    M3
  • Lip Outside Diameter
    10.0 mm
  • Lip Height
    3.5 mm
  • Colour
    Natural
Natural Nylon 6/6 Knurled Conical Thumb Nut - Thread Size M8

0580050000VR

Price Range
$0.2615 - $0.2258

Stock Levels
105 In stock
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M8
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Natural Nylon 6/6 Knurled Conical Thumb Nut - Thread Size M4

0580020000VR

Price Range
$0.2951 - $0.2804

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M4
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Natural Nylon 6/6 Knurled Conical Thumb Nut - Thread Size M6

0580040000VR

Price Range
$0.2701 - $0.2565

Stock Levels
28 In stock
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M6
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Natural Nylon 6/6 Knurled Conical Thumb Nut - Thread Size M5

0580030000VR

Price Range
$0.3071 - $0.2917

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M5
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural