Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Full Material | Overall Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0906 - $0.1668 | Request the lead time here |
|
Black
|
Polyoxymethylene
|
0.187 in
4.74 mm
|
0.316 in
8.02 mm
|
||
| 0770050000VR | $0.1309 - $0.1378 | Request the lead time here |
M5
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| $0.1966 - $0.2069 | Request the lead time here |
M4
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.9457 - $0.9956 | 278 In stock |
M6
|
Black
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1656 - $0.1743 | Request the lead time here |
M4
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0770060000VR | $0.2106 - $0.2217 | 627 In stock |
M6
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| $0.1452 - $0.1528 | 202 In stock |
M4
|
Black
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1675 - $0.1763 | 16 In stock |
M8
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1641 - $0.1728 | 217 In stock |
M5
|
Black
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1373 - $0.1445 | 30 In stock |
M5
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1803 - $0.1899 | Request the lead time here |
M5
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1233 - $0.1299 | 910 In stock |
M6
|
Natural
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| $0.2382 - $0.2508 | Request the lead time here |
M6
|
Natural
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm