Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$0.3966 - $0.4395 100 In stock
M6
45.0 mm
$0.356 - $0.3945 Request the lead time here
M4
35.0 mm
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M6; Thread Length 45.0 mm | 1.772 in; Head Diameter 12.3 mm | 0.484 in

50M060100T045

Price Range
$0.4395 - $0.3966

Stock Levels
100 In stock
Attributes
  • Head Diameter
    12.3 mm
  • Head Height
    8.3 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in; Head Diameter 10.5 mm | 0.413 in

50M040070T035

Price Range
$0.3945 - $0.356

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    8.1 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M4
  • Colour
    Natural