Menu Search

Latch & Hook Toggle Clamp

In production

Latch and hook toggle clamps are specifically designed to securely hold workpieces in place during production or assembly, ensuring stability, a firm grip, and straightforward fastening and release.

These clamps feature a low-profile design, making them suitable for applications with height restrictions. They also offer adjustable tension, ergonomic grips, and quick-release functionality for ease of use. The clamping force is directed toward the clamp, typically against another surface, although it can also be used for tension clamping depending on application.

The handle is horizontally positioned allowing two faces to be fastened together on the same plane or at 90 degrees. Used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability Base Material Base Type Latching Type Locking Mechanism Maximum Holding Force Drawing Movement View
$53.8423 - $59.6591 Request the lead time here
Steel
Flanged
$77.9648 - $86.3877 Request the lead time here
Steel
Flanged
$105.5524 - $116.9556 Request the lead time here
Steel
Flanged
$66.1035 - $73.2449 Request the lead time here
Steel
Flanged
$47.1787 - $52.2756 Request the lead time here
Steel
Flanged
$41.3407 - $45.8069 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
Request the lead time here
Steel
Flanged
J-Hook
Non-Locking
0.70 kN
60.0 mm
$91.1928 - $101.0446 Request the lead time here
Steel
Flanged
U-Bar
Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
34.30 kN
56.0 mm
$51.8786 - $57.4831 Request the lead time here
Steel
Flanged
U-Bar
Locking
Request the lead time here
Steel
Flanged
J-Hook
Non-Locking
3.90 kN
137.0 mm
Request the lead time here
Steel
Flanged
U-Bar
Locking
1.50 kN
25.0 mm
$15.4014 - $17.0653 Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
$34.8558 - $38.6215 Request the lead time here
Steel
Flanged
U-Bar
Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
2.50 kN
38.0 mm
$51.8786 - $57.4831 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Locking
Request the lead time here
Steel
Flanged
U-Bar
Locking
1.30 kN
41.0 mm
$26.7498 - $29.6397 Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
$64.0376 - $70.9558 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
17.60 kN
55.0 mm
  • of 2
Hook and Latch Clamp - 1668.1 N | 375.0 lbf ; Overall Height : 37.6 mm | 1.48 in ; Pull Lever; Steel;PVC

493794

Price Range
$59.6591 - $53.8423

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1668.1 N
  • Base Type
    Flanged
  • Arm Type
    J-Hook
  • Lever Type
    Pull Lever
  • Base Material
    Steel
Hook and Latch Clamp - 3336.2 N | 750.0 lbf ; Overall Height : 57.2 mm | 2.252 in ; Pull Lever; Steel;PVC

493795

Price Range
$86.3877 - $77.9648

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    3336.2 N
  • Base Type
    Flanged
  • Arm Type
    J-Hook
  • Lever Type
    Pull Lever
  • Base Material
    Steel
Hook and Latch Clamp - 8896.4 N | 2000.0 lbf ; Overall Height : 75.6 mm | 2.976 in ; T-Handle; Steel;PVC

493798

Price Range
$116.9556 - $105.5524

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    8896.4 N
  • Base Type
    Flanged
  • Arm Type
    Latch
  • Lever Type
    T-Handle
  • Base Material
    Steel
Hook and Latch Clamp - 3113.8 N | 700.0 lbf ; Overall Height : 42.4 mm | 1.669 in ; T-Handle; Steel;PVC

493797

Price Range
$73.2449 - $66.1035

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    3113.8 N
  • Base Type
    Flanged
  • Arm Type
    Latch
  • Lever Type
    T-Handle
  • Base Material
    Steel
Hook and Latch Clamp - 1601.4 N | 360.0 lbf ; Overall Height : 30.8 mm | 1.213 in ; T-Handle; Steel;PVC

493796

Price Range
$52.2756 - $47.1787

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1601.4 N
  • Base Type
    Flanged
  • Arm Type
    Latch
  • Lever Type
    T-Handle
  • Base Material
    Steel
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 53.0 mm | 2.087 in ; Lever Type : Thumb Control

1472829

Price Range
$45.8069 - $41.3407

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 698.4 N | 157.0 lbf; Overall Height : 38.0 mm | 1.496 in

20510275


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    698.4 N
  • Maximum Holding Force
    0.70 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
Toggle Clamp - Holding Force - 1800.0 kg | 3968.3 lbs ; Overall Height : 90.0 mm | 3.543 in ; Lever Type : Thumb Control

1472826

Price Range
$101.0446 - $91.1928

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1800.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 34295.8 N | 7710.0 lbf; Overall Height : 89.86 mm | 3.538 in

20510428


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    34295.8 N
  • Maximum Holding Force
    34.30 kN
  • Base Type
    Flanged
  • Handle Colour
    Black ED Coated
  • Locking Mechanism
    Non-Locking
Toggle Clamp - Holding Force - 900.0 kg | 1984.2 lbs ; Overall Height : 74.0 mm | 2.913 in ; Lever Type : Thumb Control

1472825

Price Range
$57.4831 - $51.8786

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    900.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 3896.6 N | 876.0 lbf; Overall Height : 67.0 mm | 2.638 in

20510299


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    3896.6 N
  • Maximum Holding Force
    3.90 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
Toggle Clamp: ; Holding Force - 1499.1 N | 337.0 lbf; Overall Height : 35.37 mm | 1.393 in

20510336


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1499.1 N
  • Maximum Holding Force
    1.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Locking
Toggle Clamp - Holding Force - 100.0 kg | 220.5 lbs ; Overall Height : 45.0 mm | 1.772 in ; Lever Type : Thumb Control

1472814

Price Range
$17.0653 - $15.4014

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    100.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 51.0 mm | 2.008 in ; Lever Type : Thumb Control

1472824

Price Range
$38.6215 - $34.8558

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 2499.9 N | 562.0 lbf; Overall Height : 47.0 mm | 1.85 in

20510312


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    2499.9 N
  • Maximum Holding Force
    2.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 52.0 mm | 2.047 in ; Lever Type : Thumb Control

1472832

Price Range
$57.4831 - $51.8786

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp 183 ° 20.00 mm 1.30 kN Steel

20510282


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    498.2 N
  • Maximum Holding Force
    1.30 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Locking
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 52.0 mm | 2.047 in ; Lever Type : Thumb Control

1472813

Price Range
$29.6397 - $26.7498

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 900.0 kg | 1984.2 lbs ; Overall Height : 74.0 mm | 2.913 in ; Lever Type : Thumb Control

1472830

Price Range
$70.9558 - $64.0376

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    900.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 17597.2 N | 3956.0 lbf; Overall Height : 48.0 mm | 1.89 in

20510411


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    17597.2 N
  • Maximum Holding Force
    17.60 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking