Menu Search

Latch & Hook Toggle Clamp

In production

Latch and hook toggle clamps are specifically designed to securely hold workpieces in place during production or assembly, ensuring stability, a firm grip, and straightforward fastening and release.

These clamps feature a low-profile design, making them suitable for applications with height restrictions. They also offer adjustable tension, ergonomic grips, and quick-release functionality for ease of use. The clamping force is directed toward the clamp, typically against another surface, although it can also be used for tension clamping depending on application.

The handle is horizontally positioned allowing two faces to be fastened together on the same plane or at 90 degrees. Used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability Base Material Base Type Latching Type Locking Mechanism Maximum Holding Force Drawing Movement View
$64.0376 - $70.9558 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
$91.1928 - $101.0446 Request the lead time here
Steel
Flanged
U-Bar
Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
17.60 kN
55.0 mm
$15.4014 - $17.0653 Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
$25.1286 - $27.8434 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
$35.6665 - $39.5196 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
Request the lead time here
Steel
Flanged
J-Hook
Non-Locking
0.70 kN
60.0 mm
$26.7498 - $29.6397 Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
1.50 kN
25.0 mm
$47.4202 - $52.5431 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Locking
  • of 2
Toggle Clamp - Holding Force - 900.0 kg | 1984.2 lbs ; Overall Height : 74.0 mm | 2.913 in ; Lever Type : Thumb Control

1472830

Price Range
$70.9558 - $64.0376

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    900.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 1800.0 kg | 3968.3 lbs ; Overall Height : 90.0 mm | 3.543 in ; Lever Type : Thumb Control

1472826

Price Range
$101.0446 - $91.1928

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1800.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 17597.2 N | 3956.0 lbf; Overall Height : 48.0 mm | 1.89 in

20510411


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    17597.2 N
  • Maximum Holding Force
    17.60 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
Toggle Clamp - Holding Force - 100.0 kg | 220.5 lbs ; Overall Height : 45.0 mm | 1.772 in ; Lever Type : Thumb Control

1472814

Price Range
$17.0653 - $15.4014

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    100.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 150.0 kg | 330.7 lbs ; Overall Height : 32.0 mm | 1.26 in ; Lever Type : Thumb Control

1472827

Price Range
$27.8434 - $25.1286

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 250.0 kg | 551.2 lbs ; Overall Height : 45.0 mm | 1.772 in ; Lever Type : Thumb Control

1472828

Price Range
$39.5196 - $35.6665

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    250.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 698.4 N | 157.0 lbf; Overall Height : 38.0 mm | 1.496 in

20510275


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    698.4 N
  • Maximum Holding Force
    0.70 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 52.0 mm | 2.047 in ; Lever Type : Thumb Control

1472813

Price Range
$29.6397 - $26.7498

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; Holding Force - 1499.1 N | 337.0 lbf; Overall Height : 33.01 mm | 1.3 in

20510305


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1499.1 N
  • Maximum Holding Force
    1.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
Toggle Clamp - Holding Force - 325.0 kg | 716.5 lbs ; Overall Height : 48.0 mm | 1.89 in ; Lever Type : Thumb Control

1472831

Price Range
$52.5431 - $47.4202

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    325.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red