Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$445.0323 - $493.1106 Request the lead time here
21.269
5.0
28.0
TR28 x 10
1500.0
Steel
25.094
$411.7001 - $456.1774 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
Steel
28.547
$320.7441 - $355.3951 Request the lead time here
9.685
3.0
14.0
TR14 x 6
3000.0
Steel
12.164
$1,175.3541 - $1,302.3314 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1500.0
Steel
54.935
$5,992.4114 - $6,639.791 Request the lead time here
74.446
12.0
90.0
TR90 x 12
3000.0
Steel
83.365
$203.7668 - $225.7804 Request the lead time here
7.685
3.0
12.0
TR12 x 6
1500.0
Steel
10.164
$1,945.8474 - $2,156.0636 Request the lead time here
73.710
16.0
95.0
TR95 x 16
1000.0
Steel
86.250
$509.1025 - $564.1025 Request the lead time here
27.563
6.0
36.0
TR36 x 12
1500.0
Steel
32.547
$611.4576 - $677.5154 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
316 Stainless Steel
17.640
$407.1405 - $451.1252 Request the lead time here
21.563
6.0
30.0
TR30 x 12
1500.0
Steel
26.547
$3,034.2548 - $3,362.0552 Request the lead time here
66.819
10.0
80.0
TR80 x 10
2000.0
Steel
74.425
$1,008.0641 - $1,116.9684 Request the lead time here
15.294
5.0
22.0
TR22 x 5
2000.0
316 Stainless Steel
19.114
$1,118.4377 - $1,239.2662 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1500.0
316 Stainless Steel
26.547
$332.0644 - $367.9384 Request the lead time here
15.294
5.0
22.0
TR22 x 5
2000.0
Steel
19.114
$1,659.7721 - $1,839.0826 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
316 Stainless Steel
28.547
$267.2081 - $296.0754 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
Steel
13.640
$2,939.6038 - $3,257.1787 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1500.0
316 Stainless Steel
54.935
$3,990.6695 - $4,421.7946 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
316 Stainless Steel
45.468
$213.8293 - $236.93 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
Steel
10.191
$849.6574 - $941.4486 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
316 Stainless Steel
17.640
  • of 17
Lead Screw - TR28 x 10; 1500.0; Steel

20152109

Price Range
$493.1106 - $445.0323

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    28.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR32 x 6; 1500.0; Steel

20152154

Price Range
$456.1774 - $411.7001

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR14 x 6; 3000.0; Steel

20152253

Price Range
$355.3951 - $320.7441

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR60 x 9; 1500.0; Steel

20151782

Price Range
$1,302.3314 - $1,175.3541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR90 x 12; 3000.0; Steel

20151881

Price Range
$6,639.791 - $5,992.4114

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw - TR12 x 6; 1500.0; Steel

20151966

Price Range
$225.7804 - $203.7668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR95 x 16; 1000.0; Steel

20151898

Price Range
$2,156.0636 - $1,945.8474

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR95 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    95.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw - TR36 x 12; 1500.0; Steel

20152161

Price Range
$564.1025 - $509.1025

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR20 x 4; 1500.0; 316 Stainless Steel

20152536

Price Range
$677.5154 - $611.4576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR30 x 12; 1500.0; Steel

20152123

Price Range
$451.1252 - $407.1405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR80 x 10; 2000.0; Steel

20153465

Price Range
$3,362.0552 - $3,034.2548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR22 x 5; 2000.0; 316 Stainless Steel

20152789

Price Range
$1,116.9684 - $1,008.0641

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR30 x 6; 1500.0; 316 Stainless Steel

20152550

Price Range
$1,239.2662 - $1,118.4377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR22 x 5; 2000.0; Steel

20153106

Price Range
$367.9384 - $332.0644

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 2000.0; 316 Stainless Steel

20152826

Price Range
$1,839.0826 - $1,659.7721

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR16 x 4; 2000.0; Steel

20153328

Price Range
$296.0754 - $267.2081

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR60 x 9; 1500.0; 316 Stainless Steel

20152604

Price Range
$3,257.1787 - $2,939.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR50 x 8; 2000.0; 316 Stainless Steel

20152840

Price Range
$4,421.7946 - $3,990.6695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR12 x 3; 2000.0; Steel

20153014

Price Range
$236.93 - $213.8293

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR20 x 4; 2000.0; 316 Stainless Steel

20152895

Price Range
$941.4486 - $849.6574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0