Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$329.313 - $364.8897 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
316 Stainless Steel
13.640
$391.8109 - $434.1394 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
316 Stainless Steel
8739.0
$339.9258 - $376.6491 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
$787.1593 - $872.1987 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
316 Stainless Steel
13.640
$794.3919 - $880.2126 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1500.0
316 Stainless Steel
19.114
$1,450.2664 - $1,606.9433 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
316 Stainless Steel
21.094
$666.0156 - $737.9674 Request the lead time here
6.891
2.0
10.0
TR10 x 2
3000.0
316 Stainless Steel
8739.0
$768.7637 - $851.8158 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
316 Stainless Steel
12.191
$185.6856 - $205.7458 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
316 Stainless Steel
10.191
$443.1456 - $491.0201 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1500.0
316 Stainless Steel
12.191
$992.9702 - $1,100.244 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
316 Stainless Steel
13.640
$1,105.3092 - $1,224.7194 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
316 Stainless Steel
17.640
$657.5253 - $728.5599 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1000.0
316 Stainless Steel
25.094
$452.3434 - $501.2116 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
316 Stainless Steel
13.640
$611.4576 - $677.5154 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
316 Stainless Steel
17.640
$1,233.6855 - $1,366.9645 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
316 Stainless Steel
17.640
$273.4186 - $302.9568 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
316 Stainless Steel
10.191
$260.6831 - $288.8456 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
316 Stainless Steel
13.640
$366.733 - $406.3525 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
316 Stainless Steel
17.640
$783.8576 - $868.5403 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
316 Stainless Steel
21.094
  • of 17
Lead Screw - TR16 x 4; 1000.0; 316 Stainless Steel

20150266

Price Range
$364.8897 - $329.313

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR10 x 2; 1500.0; 316 Stainless Steel

20150136

Price Range
$434.1394 - $391.8109

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR12 x 3; 1500.0; 316 Stainless Steel

20150167

Price Range
$376.6491 - $339.9258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 3000.0; 316 Stainless Steel

20150273

Price Range
$872.1987 - $787.1593

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR22 x 5; 1500.0; 316 Stainless Steel

20150372

Price Range
$880.2126 - $794.3919

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR24 x 5; 3000.0; 316 Stainless Steel

20150433

Price Range
$1,606.9433 - $1,450.2664

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR10 x 2; 3000.0; 316 Stainless Steel

20150150

Price Range
$737.9674 - $666.0156

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR14 x 3; 3000.0; 316 Stainless Steel

20150235

Price Range
$851.8158 - $768.7637

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR12 x 3; 1000.0; 316 Stainless Steel

20150174

Price Range
$205.7458 - $185.6856

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR14 x 3; 1500.0; 316 Stainless Steel

20150211

Price Range
$491.0201 - $443.1456

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 3000.0; 316 Stainless Steel

20150280

Price Range
$1,100.244 - $992.9702

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 3000.0; 316 Stainless Steel

20150358

Price Range
$1,224.7194 - $1,105.3092

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR28 x 5; 1000.0; 316 Stainless Steel

20150495

Price Range
$728.5599 - $657.5253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR16 x 4; 1500.0; 316 Stainless Steel

20150242

Price Range
$501.2116 - $452.3434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 1500.0; 316 Stainless Steel

20150327

Price Range
$677.5154 - $611.4576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 3000.0; 316 Stainless Steel

20150365

Price Range
$1,366.9645 - $1,233.6855

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR12 x 3; 1000.0; 316 Stainless Steel

20150181

Price Range
$302.9568 - $273.4186

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 1000.0; 316 Stainless Steel

20150259

Price Range
$288.8456 - $260.6831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 1000.0; 316 Stainless Steel

20150334

Price Range
$406.3525 - $366.733

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR24 x 5; 1500.0; 316 Stainless Steel

20150402

Price Range
$868.5403 - $783.8576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0