Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$2,701.9544 - $2,993.8553 Request the lead time here
66.819
10.0
80.0
TR80 x 10
2000.0
Steel
74.425
$478.2859 - $529.9567 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1500.0
Steel
32.547
$181.4405 - $201.0421 Request the lead time here
17.269
5.0
24.0
TR24 x 10
1000.0
Steel
21.058
$668.2953 - $740.4935 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
316 Stainless Steel
23.094
$929.5289 - $1,029.9489 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1000.0
316 Stainless Steel
28.547
$3,185.9793 - $3,530.171 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
316 Stainless Steel
32.547
$11,599.1439 - $12,852.2369 Request the lead time here
56.819
10.0
70.0
TR70 x 10
3000.0
316 Stainless Steel
64.425
$12,005.0266 - $13,301.9686 Request the lead time here
56.819
10.0
70.0
TR70 x 10
3000.0
316 Stainless Steel
64.425
$97.1665 - $107.6638 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
Steel
10.191
$105.2637 - $116.6357 Request the lead time here
9.685
3.0
14.0
TR14 x 6
1000.0
Steel
12.164
$340.7905 - $377.6073 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
Steel
13.640
$187.1007 - $207.3138 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
Steel
23.094
$368.0696 - $407.8333 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1500.0
Steel
25.094
$289.613 - $320.9008 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1000.0
Steel
32.547
$1,052.4021 - $1,166.0967 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
Steel
36.020
$1,626.2825 - $1,801.9751 Request the lead time here
34.381
7.0
44.0
TR44 x 7
3000.0
Steel
40.020
$742.7426 - $822.9835 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
Steel
54.935
$4,012.0525 - $4,445.4875 Request the lead time here
66.819
10.0
80.0
TR80 x 10
3000.0
Steel
74.425
$2,151.1866 - $2,383.5862 Request the lead time here
27.563
6.0
36.0
TR36 x 6
2000.0
316 Stainless Steel
32.547
$6,222.5924 - $6,894.8392 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
316 Stainless Steel
54.935
  • of 17
Lead Screw - TR80 x 10; 2000.0; Steel

20153267

Price Range
$2,993.8553 - $2,701.9544

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR36 x 6; 1500.0; Steel

20152178

Price Range
$529.9567 - $478.2859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR24 x 10; 1000.0; Steel

20152307

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    24.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR26 x 5; 1000.0; 316 Stainless Steel

20150464

Price Range
$740.4935 - $668.2953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 1000.0; 316 Stainless Steel

20150587

Price Range
$1,029.9489 - $929.5289

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR36 x 6; 3000.0; 316 Stainless Steel

20150648

Price Range
$3,530.171 - $3,185.9793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR70 x 10; 3000.0; 316 Stainless Steel

20150815

Price Range
$12,852.2369 - $11,599.1439

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR70 x 10; 3000.0; 316 Stainless Steel

20150846

Price Range
$13,301.9686 - $12,005.0266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR12 x 3; 1000.0; Steel

20150969

Price Range
$107.6638 - $97.1665

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR14 x 6; 1000.0; Steel

20151065

Price Range
$116.6357 - $105.2637

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR16 x 4; 3000.0; Steel

20151102

Price Range
$377.6073 - $340.7905

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR26 x 5; 1000.0; Steel

20151386

Price Range
$207.3138 - $187.1007

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR28 x 5; 1500.0; Steel

20151423

Price Range
$407.8333 - $368.0696

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR36 x 6; 1000.0; Steel

20151560

Price Range
$320.9008 - $289.613

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR40 x 7; 3000.0; Steel

20151638

Price Range
$1,166.0967 - $1,052.4021

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR44 x 7; 3000.0; Steel

20151690

Price Range
$1,801.9751 - $1,626.2825

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR60 x 9; 1000.0; Steel

20151799

Price Range
$822.9835 - $742.7426

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR80 x 10; 3000.0; Steel

20151867

Price Range
$4,445.4875 - $4,012.0525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR36 x 6; 2000.0; 316 Stainless Steel

20152932

Price Range
$2,383.5862 - $2,151.1866

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR60 x 9; 2000.0; 316 Stainless Steel

20152963

Price Range
$6,894.8392 - $6,222.5924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0