Quantity | Unit price |
---|---|
100 - 499 | $2.9499 |
500 - 2499 | $2.8024 |
2500 + | $2.6623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 0.276 in |
---|---|
Leaf Thickness | 7.0 mm |
Overall Length | 2.126 in |
Overall Length | 54.0 mm |
Overall Thickness | 0.441 in |
Overall Thickness | 11.2 mm |
Overall Width | 1.575 in |
Overall Width | 40.0 mm |
Colour | Black |
Finish | Powder Coated |
Leaf Shape | Rectangular |
Full Material | Die Cast Zinc Alloy |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue