| Quantity | Unit price |
|---|---|
| 100 - 499 | $4.5821 |
| 500 - 2499 | $4.353 |
| 2500 + | $4.1353 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 12.0 mm |
|---|---|
| Leaf Thickness | 0.472 in |
| Overall Length | 1.929 in |
| Overall Length | 49.0 mm |
| Overall Thickness | 0.787 in |
| Overall Thickness | 20.0 mm |
| Overall Width | 44.0 mm |
| Overall Width | 1.732 in |
| Pin Material | Steel |
| Finish | Matt |
| Leaf Shape | Rectangular |
| Number of Mounting Holes | 4 |
| Hinge Type | Torque |
| Mounting Method | Screw On |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue