Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
LED Light Pipes transport the light so to the desired area making it a crystal clear. Made in Clear Polycarbonate. They are available with either a flat or domed front shape. They provide ESD protection by isolating the PCB from potential contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pipe Length | Head Shape | Hole Diameter | View | |
|---|---|---|---|---|---|---|
| $0.174 - $0.1832 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.059 in
1.5 mm
|
||
| $0.3004 - $0.3328 | Request the lead time here |
2.165 in
55.0 mm
|
Domed
|
0.094 in
2.4 mm
|
||
| VLP1-D-4 | $0.1678 - $0.1766 | Request the lead time here |
0.858 in
21.8 mm
|
Domed
|
0.059 in
1.5 mm
|
|
| $0.0805 - $0.0848 | Request the lead time here |
0.591 in
15.0 mm
|
Flat
|
0.094 in
2.4 mm
|
||
| $0.1588 - $0.1671 | Request the lead time here |
0.65 in
16.5 mm
|
Domed
|
0.094 in
2.4 mm
|
||
| $0.3623 - $0.3814 | Request the lead time here |
1.028 in
26.1 mm
|
Domed
|
0.094 in
2.4 mm
|
||
| $0.1317 - $0.1386 | Request the lead time here |
0.858 in
21.8 mm
|
Flat
|
0.059 in
1.5 mm
|
||
| $0.1692 - $0.1782 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.094 in
2.4 mm
|
||
| $0.1467 - $0.1544 | Request the lead time here |
0.65 in
16.5 mm
|
Domed
|
0.059 in
1.5 mm
|
||
| $0.1943 - $0.2045 | Request the lead time here |
0.65 in
16.5 mm
|
Flat
|
0.059 in
1.5 mm
|
||
| $0.1496 - $0.1575 | Request the lead time here |
0.858 in
21.8 mm
|
Domed
|
0.094 in
2.4 mm
|
||
| $0.2002 - $0.2107 | Request the lead time here |
0.858 in
21.8 mm
|
Flat
|
0.094 in
2.4 mm
|
||
| VLP1-D-5 | $0.4139 - $0.4357 | Request the lead time here |
1.028 in
26.1 mm
|
Domed
|
0.059 in
1.5 mm
|
|
| $0.1709 - $0.1799 | Request the lead time here |
1.028 in
26.1 mm
|
Flat
|
0.094 in
2.4 mm
|
||
| $0.2666 - $0.2954 | Request the lead time here |
1.028 in
26.1 mm
|
Flat
|
0.059 in
1.5 mm
|
||
| $0.0812 - $0.0856 | Request the lead time here |
0.65 in
16.5 mm
|
Flat
|
0.094 in
2.4 mm
|
||
| $0.1543 - $0.1624 | Request the lead time here |
2.165 in
55.0 mm
|
Flat
|
0.094 in
2.4 mm
|
||
| $0.0797 - $0.0839 | Request the lead time here |
0.5 in
12.7 mm
|
Domed
|
0.094 in
2.4 mm
|
||
| $0.1464 - $0.1541 | 19 In stock |
0.5 in
12.7 mm
|
Domed
|
0.059 in
1.5 mm