Menu Search

LED Mounts - Clip & Ring

In production

These LED Clip & Rings go together by inserting the "clip" to the front of the panel, then assembling the LED into the "clip" from the rear of the panel. The "ring" is pressed onto the rear of the "clip" for a firm retention. They are sold as a set including the clip and ring. There are two sizes for both a T-1 and T-1 3/4 LED's

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible LED Type Type View
$0.6575 - $0.7285 Request the lead time here
LED Holder
$0.6582 - $0.7293 Request the lead time here
LED Holder
LED Mount - Nylon 6/6 ; 5.3 mm | 0.209 in

LEDCR-104

Price Range
$0.7285 - $0.6575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Type
    LED Holder
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Flange Height
    0.4 mm
LED Mount - Nylon 6/6 ; 7.6 mm | 0.299 in

LEDCR-174

Price Range
$0.7293 - $0.6582

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Type
    LED Holder
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Flange Height
    0.8 mm