Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1266 - $0.1333 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.551 in
14.0 mm
|
||
| $0.1386 - $0.1459 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
| $0.1441 - $0.1518 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.63 in
16.0 mm
|
||
| $0.1127 - $0.1187 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.472 in
12.0 mm
|
||
| $0.3001 - $0.316 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.984 in
25.0 mm
|
||
| $0.1478 - $0.1555 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.906 in
23.0 mm
|
||
| $0.0977 - $0.1029 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.276 in
7.0 mm
|
||
| $0.3207 - $0.3375 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.102 in
28.0 mm
|
||
| $0.2316 - $0.2436 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.551 in
14.0 mm
|
||
| $0.1435 - $0.1511 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.945 in
24.0 mm
|
||
| $0.1004 - $0.1056 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.433 in
11.0 mm
|
||
| $0.1184 - $0.1246 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.748 in
19.0 mm
|
||
| $0.1291 - $0.1359 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.669 in
17.0 mm
|
||
| $0.1252 - $0.1319 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
| $0.1971 - $0.2075 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.433 in
11.0 mm
|
||
| $0.1597 - $0.1681 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.866 in
22.0 mm
|
||
| $0.2752 - $0.2896 | Request the lead time here |
Round
|
Black
|
PVC
|
|
1.102 in
28.0 mm
|
||
| $0.3067 - $0.3228 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.984 in
25.0 mm
|
||
| $0.0865 - $0.0912 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.157 in
4.0 mm
|
||
| $0.1491 - $0.157 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.827 in
21.0 mm