Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $80.4022 - $89.0882 | Request the lead time here |
M8
|
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
| $119.7539 - $132.6914 | Request the lead time here |
M16
|
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
| $80.3903 - $89.0752 | Request the lead time here |
M10
|
|
2.953 in
75.0 mm
|
1.969 in
50.0 mm
|
||
| $93.1579 - $103.2221 | Request the lead time here |
M12
|
|
5.906 in
150.0 mm
|
2.362 in
60.0 mm
|
||
| $159.1176 - $176.3075 | Request the lead time here |
M20
|
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| $52.9467 - $58.6668 | Request the lead time here |
M8
|
Plain
|
|
1.496 in
38.0 mm
|
||
| $149.4601 - $165.6068 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $167.018 - $185.0615 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $80.6303 - $89.341 | Request the lead time here |
M12
|
Plain
|
|
2.165 in
55.0 mm
|
||
| $55.1911 - $61.1535 | Request the lead time here |
M10
|
Plain
|
|
1.496 in
38.0 mm
|
||
| $98.4111 - $109.0428 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $191.2918 - $211.9578 | Request the lead time here |
M16
|
Plain
|
|
2.756 in
70.0 mm
|
||
| $245.7452 - $272.2938 | Request the lead time here |
M20
|
Plain
|
|
3.937 in
100.0 mm
|
||
| $76.7866 - $85.0821 | Request the lead time here |
M12
|
Plain
|
|
2.165 in
55.0 mm
|
||
| $83.9472 - $93.0163 | Request the lead time here |
M12
|
Plain
|
|
2.165 in
55.0 mm
|
||
| $150.1691 - $166.3923 | Request the lead time here |
M20
|
Plain
|
|
3.937 in
100.0 mm
|
||
| $118.1733 - $130.94 | Request the lead time here |
M12 x 1.75
|
Swivel
|
2.008 in
51.0 mm
|
1.89 in
48.0 mm
|
||
| $197.2935 - $218.6078 | Request the lead time here |
M24 x 3.0
|
Swivel
|
4.252 in
108.0 mm
|
4.016 in
102.0 mm
|
||
| $111.0727 - $123.0723 | Request the lead time here |
M20 x 2.5
|
Swivel
|
2.008 in
51.0 mm
|
2.992 in
76.0 mm
|
||
| $188.3789 - $208.73 | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm