Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: Zinc Plated Steel, 303 Stainless Steel, 316 Stainless Steel Series Code: SRP4041, SRP4044

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
$10.3801 - $11.5015 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
$341.6263 - $378.5333 Request the lead time here
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
$23.8664 - $26.4448 Request the lead time here
53.0
316 Stainless Steel
M12
Coarse
54.0
30.0
30.0
$25.443 - $28.1918 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
$86.0606 - $95.3581 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
$86.0171 - $95.3099 Request the lead time here
109.0
Zinc Plated Steel
M30
Coarse
108.0
60.0
65.0
$239.1994 - $265.041 Request the lead time here
109.0
Zinc Plated Steel
M30
Fine
108.0
60.0
65.0
$22.0724 - $24.457 Request the lead time here
31.0
316 Stainless Steel
M6
Coarse
36.0
16.0
20.0
$69.9685 - $77.5273 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
$70.8383 - $78.4912 Request the lead time here
109.0
Zinc Plated Steel
M33
Coarse
108.0
60.0
65.0
$51.5949 - $57.169 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
$651.1202 - $721.4628 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
$13.6457 - $15.1199 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
$7.4034 - $8.2032 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
$13.1021 - $14.5175 Request the lead time here
36.0
316 Stainless Steel
M8
Coarse
36.0
20.0
20.0
$348.1138 - $385.7217 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
$31.2058 - $34.5771 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
$26.2554 - $29.0919 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
$2.6713 - $2.9599 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
$27.9982 - $31.0229 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
  • of 2
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
$11.5015 - $10.3801

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198886

Price Range
$378.5333 - $341.6263

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • h1
    168.0
Lifting Eye Bolt Coarse M12 54.0 316 Stainless Steel

20199104

Price Range
$26.4448 - $23.8664

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199258

Price Range
$28.1918 - $25.443

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
$95.3581 - $86.0606

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M30 108.0 Zinc Plated Steel

20198824

Price Range
$95.3099 - $86.0171

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Fine M30 108.0 Zinc Plated Steel

20198831

Price Range
$265.041 - $239.1994

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
$24.457 - $22.0724

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199128

Price Range
$77.5273 - $69.9685

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
$78.4912 - $70.8383

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198800

Price Range
$57.169 - $51.5949

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198909

Price Range
$721.4628 - $651.1202

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • h1
    187.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
$15.1199 - $13.6457

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
$8.2032 - $7.4034

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20199081

Price Range
$14.5175 - $13.1021

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199142

Price Range
$385.7217 - $348.1138

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
$34.5771 - $31.2058

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
$29.0919 - $26.2554

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198732

Price Range
$2.9599 - $2.6713

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
$31.0229 - $27.9982

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0