These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Material: Zinc Plated Steel, 303 Stainless Steel, 316 Stainless Steel Series Code: SRP4040, SRP4043A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h1 | Material | d1 | Thread Type | w1 | w2 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
$26.1791 - $29.0073 | Request the lead time here |
90.0
|
Zinc Plated Steel
|
M24
|
Coarse
|
90.0
|
50.0
|
50.0
|
||
$159.6172 - $176.8613 | Request the lead time here |
90.0
|
316 Stainless Steel
|
M24
|
Coarse
|
90.0
|
50.0
|
50.0
|
||
$10.0747 - $11.1631 | Request the lead time here |
62.0
|
Zinc Plated Steel
|
M16
|
Coarse
|
63.0
|
35.0
|
35.0
|
||
$4.274 - $4.7358 | Request the lead time here |
45.0
|
Zinc Plated Steel
|
M10
|
Coarse
|
45.0
|
25.0
|
25.0
|
||
$33.163 - $36.7456 | Request the lead time here |
62.0
|
303 Stainless Steel
|
M16
|
Coarse
|
63.0
|
35.0
|
35.0
|
||
$3.8056 - $4.2167 | Request the lead time here |
36.0
|
Zinc Plated Steel
|
M8
|
Coarse
|
36.0
|
20.0
|
20.0
|
||
$254.2353 - $281.7011 | Request the lead time here |
128.0
|
Zinc Plated Steel
|
M36
|
Coarse
|
126.0
|
70.0
|
75.0
|
||
$725.1546 - $803.4953 | Request the lead time here |
187.0
|
Zinc Plated Steel
|
M56
|
Fine
|
184.0
|
100.0
|
110.0
|
||
Request the lead time here |
168.0
|
316 Stainless Steel
|
M48
|
Coarse
|
166.0
|
90.0
|
100.0
|
|||
$15.1679 - $16.8066 | Request the lead time here |
45.0
|
303 Stainless Steel
|
M10
|
Coarse
|
45.0
|
25.0
|
25.0
|
||
$28.9767 - $32.1072 | Request the lead time here |
53.0
|
303 Stainless Steel
|
M12
|
Fine
|
54.0
|
30.0
|
30.0
|
||
$245.687 - $272.2294 | Request the lead time here |
147.0
|
Zinc Plated Steel
|
M39
|
Coarse
|
144.0
|
80.0
|
85.0
|
||
$61.4408 - $68.0784 | Request the lead time here |
53.0
|
316 Stainless Steel
|
M12
|
Fine
|
54.0
|
30.0
|
30.0
|
||
$12.4497 - $13.7946 | Request the lead time here |
36.0
|
303 Stainless Steel
|
M8
|
Coarse
|
36.0
|
20.0
|
20.0
|
||
$263.4705 - $291.9341 | Request the lead time here |
168.0
|
Zinc Plated Steel
|
M45
|
Coarse
|
166.0
|
90.0
|
100.0
|
||
$241.0313 - $267.0706 | Request the lead time here |
147.0
|
Zinc Plated Steel
|
M42
|
Coarse
|
144.0
|
80.0
|
85.0
|
||
$289.726 - $321.026 | Request the lead time here |
168.0
|
Zinc Plated Steel
|
M48
|
Coarse
|
166.0
|
90.0
|
100.0
|
||
$11.0362 - $12.2284 | Request the lead time here |
31.0
|
303 Stainless Steel
|
M6
|
Coarse
|
36.0
|
16.0
|
20.0
|
||
$38.2383 - $42.3693 | Request the lead time here |
71.0
|
Zinc Plated Steel
|
M22
|
Coarse
|
72.0
|
40.0
|
40.0
|
||
$530.9862 - $588.3504 | Request the lead time here |
208.0
|
Zinc Plated Steel
|
M64
|
Coarse
|
206.0
|
110.0
|
120.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue