Menu Search

Lifting Eye Bolts - Male

In production

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: Zinc Plated Steel, 303 Stainless Steel, 316 Stainless Steel Series Code: SRP4040, SRP4043A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
$10.0747 - $11.1631 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
$530.9862 - $588.3504 Request the lead time here
208.0
Zinc Plated Steel
M64
Coarse
206.0
110.0
120.0
$56.4858 - $62.5881 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
$263.4705 - $291.9341 Request the lead time here
168.0
Zinc Plated Steel
M45
Coarse
166.0
90.0
100.0
$53.7675 - $59.5762 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
$164.402 - $182.1628 Request the lead time here
128.0
Zinc Plated Steel
M36
Fine
126.0
70.0
75.0
$188.9783 - $209.3942 Request the lead time here
128.0
Zinc Plated Steel
M33
Coarse
126.0
70.0
75.0
$61.4408 - $68.0784 Request the lead time here
53.0
316 Stainless Steel
M12
Fine
54.0
30.0
30.0
$159.6172 - $176.8613 Request the lead time here
90.0
316 Stainless Steel
M24
Coarse
90.0
50.0
50.0
$11.0362 - $12.2284 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
$24.1947 - $26.8085 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
$18.6473 - $20.6619 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
$406.1201 - $449.9946 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
$12.4497 - $13.7946 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
$38.2383 - $42.3693 Request the lead time here
71.0
Zinc Plated Steel
M22
Coarse
72.0
40.0
40.0
$11.6775 - $12.939 Request the lead time here
71.0
Zinc Plated Steel
M20
Coarse
72.0
40.0
40.0
$125.7056 - $139.286 Request the lead time here
147.0
Zinc Plated Steel
M42
Fine
144.0
80.0
85.0
$58.0825 - $64.3573 Request the lead time here
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
$6.5238 - $7.2286 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
$26.1791 - $29.0073 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
  • of 2
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198541

Price Range
$11.1631 - $10.0747

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M64 206.0 Zinc Plated Steel

20198701

Price Range
$588.3504 - $530.9862

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M64
  • d2
    120.0
  • w1
    206.0
  • l1
    90.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199234

Price Range
$62.5881 - $56.4858

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M45 166.0 Zinc Plated Steel

20199418

Price Range
$291.9341 - $263.4705

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M45
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199012

Price Range
$59.5762 - $53.7675

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Fine M36 126.0 Zinc Plated Steel

20198633

Price Range
$182.1628 - $164.402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Coarse M33 126.0 Zinc Plated Steel

20199395

Price Range
$209.3942 - $188.9783

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Fine M12 54.0 316 Stainless Steel

20198992

Price Range
$68.0784 - $61.4408

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199029

Price Range
$176.8613 - $159.6172

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199180

Price Range
$12.2284 - $11.0362

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    11.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199364

Price Range
$26.8085 - $24.1947

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20198985

Price Range
$20.6619 - $18.6473

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199036

Price Range
$449.9946 - $406.1201

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • l1
    45.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199197

Price Range
$13.7946 - $12.4497

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M22 72.0 Zinc Plated Steel

20199371

Price Range
$42.3693 - $38.2383

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M22
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M20 72.0 Zinc Plated Steel

20198565

Price Range
$12.939 - $11.6775

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Fine M42 144.0 Zinc Plated Steel

20198657

Price Range
$139.286 - $125.7056

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199005

Price Range
$64.3573 - $58.0825

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199333

Price Range
$7.2286 - $6.5238

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198589

Price Range
$29.0073 - $26.1791

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0