Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1750, SRL1751

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
$115.6308 - $128.1229 Request the lead time here
12.0
30.0
Resin
4.3
20.3
Short
M5x10
$99.6028 - $110.3632 Request the lead time here
25.0
51.5
Resin
6.8
67.0
Standard
M8x18
$118.9127 - $131.7593 Request the lead time here
8.0
22.0
Resin
3.4
14.4
Short
M4x8
$139.8255 - $154.9313 Request the lead time here
16.0
38.5
Resin
4.3
22.3
Short
M5x12
$86.2461 - $95.5636 Request the lead time here
40.0
78.0
Resin
8.6
180.0
Long
M10x25
$174.8583 - $193.7488 Request the lead time here
12.0
30.0
Stainless
4.3
39.0
Normal
M5x10
$123.1106 - $136.4107 Request the lead time here
12.0
30.0
Stainless
4.3
77.0
Long
M5x10
$100.824 - $111.7163 Request the lead time here
8.0
22.0
Stainless
3.4
58.0
Long
M4x8
$160.662 - $178.0189 Request the lead time here
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
$235.2306 - $260.6433 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
$65.4859 - $72.5607 Request the lead time here
40.0
78.0
Resin
8.6
90.0
Standard
M10x25
$107.3879 - $118.9894 Request the lead time here
8.0
22.0
Resin
3.4
58.0
Long
M4x8
$74.4159 - $82.4553 Request the lead time here
12.0
30.0
Resin
4.3
77.0
Long
M5x10
$144.9393 - $160.5976 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
$201.1901 - $222.9253 Request the lead time here
30.0
59.5
Resin
6.8
154.0
Long
M8x18
$92.1994 - $102.16 Request the lead time here
20.0
41.0
Stainless
5.2
53.0
Normal
M6x12
$224.8505 - $249.1418 Request the lead time here
20.0
41.0
Stainless
5.2
106.0
Long
M6x12
$251.6403 - $278.8258 Request the lead time here
20.0
41.0
Stainless
5.2
28.3
Short
M6x12
$54.5716 - $60.4672 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Standard
M6x12
$198.9767 - $220.4728 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
  • of 3
Linear Carriage - 20.3; M5x10; 44.0; Aluminium

20263003

Price Range
$128.1229 - $115.6308

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage - 67.0; M8x18; 76.0; Aluminium

20262839

Price Range
$110.3632 - $99.6028

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage - 14.4; M4x8; 34.0; Aluminium

20262938

Price Range
$131.7593 - $118.9127

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage - 22.3; M5x12; 50.0; Aluminium

20262990

Price Range
$154.9313 - $139.8255

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage - 180.0; M10x25; 102.0; Aluminium

20263072

Price Range
$95.5636 - $86.2461

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    180.0
  • d2
    M10x25
Linear Carriage - 39.0; M5x10; 44.0; Aluminium

20262785

Price Range
$193.7488 - $174.8583

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage - 77.0; M5x10; 44.0; Aluminium

20262907

Price Range
$136.4107 - $123.1106

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage - 58.0; M4x8; 34.0; Aluminium

20262914

Price Range
$111.7163 - $100.824

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage - 20.3; M5x10; 44.0; Aluminium

20263027

Price Range
$178.0189 - $160.662

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage - 106.0; M6x12; 54.0; Aluminium

20262853

Price Range
$260.6433 - $235.2306

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage - 90.0; M10x25; 102.0; Aluminium

20262860

Price Range
$72.5607 - $65.4859

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x25
Linear Carriage - 58.0; M4x8; 34.0; Aluminium

20262815

Price Range
$118.9894 - $107.3879

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage - 77.0; M5x10; 44.0; Aluminium

20262952

Price Range
$82.4553 - $74.4159

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage - 28.3; M6x12; 54.0; Aluminium

20262976

Price Range
$160.5976 - $144.9393

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage - 154.0; M8x18; 78.0; Aluminium

20263102

Price Range
$222.9253 - $201.1901

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    154.0
  • d2
    M8x18
Linear Carriage - 53.0; M6x12; 54.0; Aluminium

20262754

Price Range
$102.16 - $92.1994

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage - 106.0; M6x12; 54.0; Aluminium

20262969

Price Range
$249.1418 - $224.8505

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage - 28.3; M6x12; 54.0; Aluminium

20263089

Price Range
$278.8258 - $251.6403

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage - 53.0; M6x12; 54.0; Aluminium

20262778

Price Range
$60.4672 - $54.5716

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage - 89.0; M5x12; 50.0; Aluminium

20262877

Price Range
$220.4728 - $198.9767

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12