Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1750, SRL1751

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
$88.8335 - $98.4305 Request the lead time here
40.0
78.0
Resin
8.6
180.0
Long
M10x25
$264.6925 - $293.2881 Request the lead time here
8.0
22.0
Resin
3.4
14.4
Short
M4x8
$56.2088 - $62.2813 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Standard
M6x12
$204.946 - $227.087 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
$194.9621 - $216.0244 Request the lead time here
12.0
30.0
Resin
4.3
39.0
Normal
M5x10
$147.8724 - $163.8476 Request the lead time here
16.0
38.5
Stainless
4.3
22.3
Short
M5x12
$415.3164 - $460.1843 Request the lead time here
30.0
59.5
Resin
6.8
48.4
Short
M8x18
$94.9654 - $105.2248 Request the lead time here
20.0
41.0
Stainless
5.2
53.0
Normal
M6x12
$114.8546 - $127.2628 Request the lead time here
12.0
30.0
Resin
4.3
77.0
Long
M5x10
$56.6804 - $62.8039 Request the lead time here
8.0
22.0
Resin
3.4
58.0
Long
M4x8
$231.596 - $256.6161 Request the lead time here
20.0
41.0
Stainless
5.2
106.0
Long
M6x12
$310.5242 - $344.0711 Request the lead time here
25.0
51.5
Resin
6.8
40.4
Short
M8x18
$487.0121 - $539.6257 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
$242.2876 - $268.4626 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
  • of 3
Linear Carriage - 180.0; M10x25; 102.0; Aluminium

20263072

Price Range
$98.4305 - $88.8335

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    180.0
  • d2
    M10x25
Linear Carriage - 14.4; M4x8; 34.0; Aluminium

20263133

Price Range
$293.2881 - $264.6925

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage - 53.0; M6x12; 54.0; Aluminium

20262778

Price Range
$62.2813 - $56.2088

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage - 89.0; M5x12; 50.0; Aluminium

20262877

Price Range
$227.087 - $204.946

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage - 39.0; M5x10; 44.0; Aluminium

20263218

Price Range
$216.0244 - $194.9621

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage - 22.3; M5x12; 50.0; Aluminium

20263096

Price Range
$163.8476 - $147.8724

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage - 48.4; M8x18; 78.0; Aluminium

20263171

Price Range
$460.1843 - $415.3164

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    48.4
  • d2
    M8x18
Linear Carriage - 53.0; M6x12; 54.0; Aluminium

20262754

Price Range
$105.2248 - $94.9654

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage - 77.0; M5x10; 44.0; Aluminium

20262792

Price Range
$127.2628 - $114.8546

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage - 58.0; M4X8; 34.0; Aluminium

20262891

Price Range
$62.8039 - $56.6804

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage - 106.0; M6x12; 54.0; Aluminium

20262969

Price Range
$256.6161 - $231.596

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage - 40.4; M8x18; 76.0; Aluminium

20263058

Price Range
$344.0711 - $310.5242

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage - 28.3; M6x12; 54.0; Aluminium

20263164

Price Range
$539.6257 - $487.0121

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage - 106.0; M6x12; 54.0; Aluminium

20262853

Price Range
$268.4626 - $242.2876

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12