Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
$2,004.8863 - $2,221.4807 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
2600.0
$131.8352 - $146.0778 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
160.0
$2,982.5269 - $3,304.739 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
4000.0
$518.6935 - $574.7296 Request the lead time here
35.0
80.0
Rear Fixing
34.0
26.0
20.0
520.0
$1,532.8894 - $1,698.4925 Request the lead time here
35.0
80.0
Rear Fixing
34.0
26.0
20.0
1560.0
$1,886.5726 - $2,090.3852 Request the lead time here
35.0
80.0
Rear Fixing
34.0
26.0
20.0
1960.0
$2,700.4608 - $2,992.2003 Request the lead time here
35.0
80.0
Rear Fixing
34.0
26.0
20.0
2840.0
$3,337.0749 - $3,697.5898 Request the lead time here
35.0
80.0
Rear Fixing
34.0
26.0
20.0
3560.0
$2,032.7943 - $2,252.4035 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
4000.0
$1,286.0422 - $1,424.9776 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2380.0
$1,590.356 - $1,762.1674 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3040.0
$1,811.5752 - $2,007.2855 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3520.0
$2,090.4181 - $2,316.2527 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3640.0
$451.2428 - $499.9921 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
680.0
$638.5794 - $707.5672 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1000.0
$212.8074 - $235.7977 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
280.0
$592.3545 - $656.3484 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
920.0
$1,099.8848 - $1,218.709 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1640.0
$622.7781 - $690.0588 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1180.0
$813.5736 - $901.4666 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1660.0
  • of 35
Linear Guide Rail - Rear Fixing; 30.0; M8; 2600.0; Steel

20168278

Price Range
$2,221.4807 - $2,004.8863

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    2600.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 25.0; M6; 160.0; Steel

20167325

Price Range
$146.0778 - $131.8352

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    160.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Rear Fixing; 30.0; M8; 4000.0; Steel

20168452

Price Range
$3,304.739 - $2,982.5269

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    4000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 35.0; M8; 520.0; Steel

20168506

Price Range
$574.7296 - $518.6935

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    35.0
  • l1
    520.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 35.0; M8; 1560.0; Steel

20168636

Price Range
$1,698.4925 - $1,532.8894

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    35.0
  • l1
    1560.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 35.0; M8; 1960.0; Steel

20168681

Price Range
$2,090.3852 - $1,886.5726

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    35.0
  • l1
    1960.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 35.0; M8; 2840.0; Steel

20168797

Price Range
$2,992.2003 - $2,700.4608

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    35.0
  • l1
    2840.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Rear Fixing; 35.0; M8; 3560.0; Steel

20168889

Price Range
$3,697.5898 - $3,337.0749

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    35.0
  • l1
    3560.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail - Standard; 20.0; 6.0; 4000.0; Steel

20163747

Price Range
$2,252.4035 - $2,032.7943

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    4000.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 2380.0; Steel

20163471

Price Range
$1,424.9776 - $1,286.0422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2380.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 3040.0; Steel

20163587

Price Range
$1,762.1674 - $1,590.356

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3040.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 20.0; 6.0; 3520.0; Steel

20163662

Price Range
$2,007.2855 - $1,811.5752

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3520.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail - Standard; 25.0; 7.0; 3640.0; Steel

20164300

Price Range
$2,316.2527 - $2,090.4181

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3640.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail - Standard; 30.0; 9.0; 680.0; Steel

20164416

Price Range
$499.9921 - $451.2428

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    680.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1000.0; Steel

20164454

Price Range
$707.5672 - $638.5794

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 280.0; Steel

20164379

Price Range
$235.7977 - $212.8074

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    280.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 920.0; Steel

20164447

Price Range
$656.3484 - $592.3545

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    920.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 30.0; 9.0; 1640.0; Steel

20164539

Price Range
$1,218.709 - $1,099.8848

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1640.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail - Standard; 15.0; 4.5; 1180.0; Steel

20162634

Price Range
$690.0588 - $622.7781

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1180.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail - Standard; 15.0; 4.5; 1660.0; Steel

20162719

Price Range
$901.4666 - $813.5736

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1660.0
  • h1
    13.0
  • l2
    60.0