Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.7289 - $1.3427 | Request the lead time here |
6
|
M6
|
|
|
|
|
||
| $4.2546 - $7.8375 | 10 In stock |
4
|
M8
|
|
|
|
|
||
| $5.9425 - $6.5845 | Request the lead time here |
5
|
M5
|
|
|
|
|
||
| $11.0263 - $11.6066 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
5
|
M12
|
|
304 Stainless Steel
|
|
0.866 in
22.0 mm
|
||
| $6.7512 - $7.1064 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $5.4033 - $9.9535 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $9.2107 - $10.2058 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $8.462 - $9.3762 | 2 In stock |
5
|
M8
|
|
|
|
|
||
| $3.7091 - $6.8324 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $10.3349 - $10.8788 | 4 In stock |
4
|
M10
|
|
|
|
|
||
| $8.5505 - $15.7509 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $10.0599 - $18.5314 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $17.7397 - $19.6562 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $22.1601 - $24.5543 | 1 In stock |
4
|
M16
|
|
|
|
|
||
| $7.1479 - $13.1674 | 7 In stock |
4
|
M8
|
|
|
|
|
||
| $7.1165 - $13.1094 | 9 In stock |
4
|
M10
|
|
|
|
|
||
| $1.7394 - $3.2042 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $6.2158 - $11.4502 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $2.7138 - $4.9992 | 20 In stock |
4
|
M8