Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.9852 - $5.4992 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $7.1036 - $13.0858 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $11.0263 - $11.6066 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
5
|
M12
|
|
304 Stainless Steel
|
|
0.866 in
22.0 mm
|
||
| $17.3219 - $19.1932 | 9 In stock |
4
|
M16
|
|
|
|
|
||
| $10.0422 - $18.4987 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $5.9777 - $11.0117 | Request the lead time here |
4
|
M6
|
|
|
|
|
||
| $0.9665 - $1.7808 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $6.3934 - $11.7773 | 17 In stock |
4
|
M8
|
|
|
|
|
||
| $8.462 - $9.3762 | 2 In stock |
5
|
M8
|
|
|
|
|
||
| $10.0599 - $18.5314 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $45.0791 - $49.9491 | Request the lead time here |
5
|
M10
|
|
304 Stainless Steel
|
|
0.709 in
18.0 mm
|
||
| $3.786 - $4.1951 | Request the lead time here |
5
|
M6
|
|
|
|
|
||
| $6.9742 - $12.8474 | 10 In stock |
5
|
M8
|
|
|
|
|
||
| $3.1963 - $5.8881 | 22 In stock |
3
|
M8
|
|
|
|
|
||
| $7.1479 - $13.1674 | 7 In stock |
4
|
M8
|
|
|
|
|
||
| $1.927 - $3.5496 | 15 In stock |
6
|
M10
|
|
|
|
|
||
| $10.4492 - $10.9991 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $0.5134 - $0.946 | 18 In stock |
3
|
M6
|
|
|
|
|
||
| $1.3097 - $2.4127 | 9 In stock |
5
|
M8