Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $47.887 - $53.0603 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $34.1827 - $37.8756 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
|
Threaded Male
|
1.575 in
40.0 mm
|
||
| $17.0524 - $18.8947 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $35.165 - $38.9639 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.787 in
20.0 mm
|
||
| $81.2132 - $89.987 | Request the lead time here |
3
|
M8
|
1.969 in
50.0 mm
|
|
Threaded Female
|
0.669 in
17.0 mm
|
||
| $97.9541 - $108.5365 | Request the lead time here |
3
|
M10
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.709 in
18.0 mm
|
||
| $33.1705 - $36.754 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.65 in
16.5 mm
|
||
| $62.9149 - $69.7118 | Request the lead time here |
3
|
M8
|
1.575 in
40.0 mm
|
|
Threaded Female
|
0.591 in
15.0 mm
|
||
| $93.5158 - $103.6187 | Request the lead time here |
3
|
M10
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.709 in
18.0 mm
|
||
| $39.0103 - $43.2247 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
|
Threaded Male
|
1.181 in
30.0 mm
|
||
| $42.3586 - $46.9347 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.866 in
22.0 mm
|
||
| $23.7487 - $26.3144 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
|
Threaded Female
|
0.65 in
16.5 mm
|
||
| $43.9937 - $48.7465 | Request the lead time here |
5
|
M12
|
2.756 in
70.0 mm
|
|
Threaded Female
|
0.787 in
20.0 mm
|
||
| $81.2132 - $89.987 | Request the lead time here |
3
|
M10
|
1.969 in
50.0 mm
|
|
Threaded Female
|
0.669 in
17.0 mm
|
||
| $47.4976 - $52.629 | Request the lead time here |
4
|
M12
|
2.48 in
63.0 mm
|
|
Threaded Female
|
0.906 in
23.0 mm
|
||
| $45.7846 - $50.7309 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.787 in
20.0 mm
|
||
| $31.6909 - $35.1147 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
|
Threaded Female
|
0.591 in
15.0 mm
|
||
| $33.1705 - $36.754 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.787 in
20.0 mm
|
||
| $43.9937 - $48.7465 | Request the lead time here |
5
|
M16
|
2.756 in
70.0 mm
|
|
Threaded Female
|
0.787 in
20.0 mm
|
||
| $97.9541 - $108.5365 | Request the lead time here |
3
|
M12
|
2.362 in
60.0 mm
|
|
Threaded Female
|
0.709 in
18.0 mm