Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $125.0279 - $138.535 | Request the lead time here |
7
|
M12
|
2.362 in
60.0 mm
|
PA
|
Through Thread
|
0.563 in
14.3 mm
|
||
| $29.7121 - $32.9218 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
PA
|
Female
|
0.551 in
14.0 mm
|
||
| $58.3629 - $64.6681 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
PA
|
Female
|
0.563 in
14.3 mm
|
||
| $82.2812 - $91.1704 | Request the lead time here |
7
|
M8
|
1.969 in
50.0 mm
|
PA
|
Blind Thread
|
0.394 in
10.0 mm