Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.0895 - $3.849 | Request the lead time here |
6
|
M8
|
|
|
|
|
||
| $7.9258 - $14.6004 | Request the lead time here |
4
|
M10
|
|
|
|
|
||
| $1.927 - $3.5496 | 15 In stock |
6
|
M10
|
|
|
|
|
||
| $6.0382 - $11.1229 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $8.4356 - $9.347 | 15 In stock |
4
|
M10
|
|
|
|
|
||
| $7.6136 - $14.0253 | Request the lead time here |
5
|
M12
|
|
|
|
|
||
| $5.0301 - $5.2949 | Request the lead time here |
5
|
M6
|
|
|
|
|
||
| $5.6507 - $5.9481 | 8 In stock |
5
|
M8
|
|
|
|
|
||
| $6.6114 - $7.3257 | Request the lead time here |
5
|
M8
|
|
|
|
|
||
| $22.1601 - $24.5543 | 1 In stock |
4
|
M16
|
|
|
|
|
||
| $5.2601 - $5.5369 | 20 In stock |
5
|
M8
|
|
|
|
|
||
| $9.2107 - $10.2058 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $2.3369 - $4.305 | Request the lead time here |
3
|
M6
|
|
|
|
|
||
| $3.0003 - $5.5267 | Request the lead time here |
3
|
M6
|
|
|
|
|
||
| $6.9742 - $12.8474 | 10 In stock |
5
|
M8
|
|
|
|
|
||
| $3.1963 - $5.8881 | 22 In stock |
3
|
M8
|
|
|
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
5
|
M12
|
|
304 Stainless Steel
|
|
0.866 in
22.0 mm
|
||
| $6.7512 - $7.1064 | Request the lead time here |
5
|
M10
|
|
|
|
|
||
| $5.4033 - $9.9535 | Request the lead time here |
4
|
M8
|
|
|
|
|
||
| $25.0472 - $27.7529 | Request the lead time here |
5
|
M8
|
|
304 Stainless Steel
|
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue