Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2335 - $0.2587 | Request the lead time here |
6
|
M6
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.236 in
6.0 mm
|
||
| $0.4328 - $0.4796 | Request the lead time here |
6
|
M6
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.236 in
6.0 mm
|
||
| $0.4147 - $0.4594 | Request the lead time here |
6
|
M8
|
2.362 in
60.0 mm
|
|
Threaded Male
|
0.315 in
8.0 mm
|
||
| $37.7053 - $41.7787 | Request the lead time here |
8
|
M6
|
|
304 Stainless Steel
|
|
0.315 in
8.0 mm
|
||
| $60.7402 - $67.3022 | Request the lead time here |
6
|
8.0 mm
|
3.898 in
99.0 mm
|
PA
|
Female
|
0.866 in
22.0 mm
|
||
| $17.5048 - $19.396 | Request the lead time here |
5
|
M8
|
2.087 in
53.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.591 in
15.0 mm
|
||
| $18.7454 - $20.7706 | Request the lead time here |
6
|
6.0 mm
|
2.008 in
51.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $62.6107 - $69.3748 | Request the lead time here |
8
|
M10
|
|
304 Stainless Steel
|
|
0.394 in
10.0 mm
|
||
| $31.0921 - $57.2749 | Request the lead time here |
5
|
M6
|
1.575 in
40.0 mm
|
Aluminium
|
|
|
||
| $62.6107 - $69.3748 | Request the lead time here |
8
|
M8
|
|
304 Stainless Steel
|
|
0.394 in
10.0 mm
|
||
| $30.9753 - $57.0596 | Request the lead time here |
5
|
M6
|
1.575 in
40.0 mm
|
Aluminium
|
|
|
||
| $30.9753 - $57.0596 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
Aluminium
|
|
|
||
| $95.1592 - $105.4395 | Request the lead time here |
8
|
M12
|
|
304 Stainless Steel
|
|
0.563 in
14.3 mm
|
||
| $12.816 - $14.2005 | Request the lead time here |
5
|
M8
|
1.693 in
43.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.512 in
13.0 mm
|
||
| $29.8937 - $33.1233 | Request the lead time here |
6
|
6.0 mm
|
3.228 in
82.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $95.5183 - $105.8375 | Request the lead time here |
8
|
M12
|
|
304 Stainless Steel
|
|
0.591 in
15.0 mm
|
||
| $44.401 - $49.1978 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
Aluminium
|
|
|
||
| $23.2887 - $25.8046 | Request the lead time here |
4
|
M10
|
2.756 in
70.0 mm
|
PA
|
Female
|
0.709 in
18.0 mm
|
||
| $38.1322 - $42.2518 | Request the lead time here |
6
|
16.0 mm
|
3.15 in
80.0 mm
|
PA
|
Female
|
1.181 in
30.0 mm
|
||
| $39.719 - $44.0098 | Request the lead time here |
5
|
M8
|
1.969 in
50.0 mm
|
Aluminium