Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Lobes | Thread Size | Overall Diameter | Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $62.6107 - $69.3748 | Request the lead time here |
8
|
M10
|
|
304 Stainless Steel
|
|
0.394 in
10.0 mm
|
||
| $44.5686 - $49.3834 | Request the lead time here |
5
|
M12
|
2.362 in
60.0 mm
|
Aluminium
|
|
|
||
| $35.1926 - $38.9945 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
PPA
|
Female
|
0.669 in
17.0 mm
|
||
| $30.9581 - $34.3026 | Request the lead time here |
5
|
M12
|
3.031 in
77.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
| $37.5636 - $41.6216 | Request the lead time here |
8
|
M8
|
|
304 Stainless Steel
|
|
0.323 in
8.2 mm
|
||
| $44.5686 - $49.3834 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
Aluminium
|
|
|
||
| $31.0921 - $57.2749 | Request the lead time here |
5
|
M8
|
1.575 in
40.0 mm
|
Aluminium
|
|
|
||
| $15.7995 - $17.5064 | Request the lead time here |
4
|
M10
|
2.205 in
56.0 mm
|
PA
|
Female
|
0.512 in
13.0 mm
|
||
| $20.787 - $23.0327 | Request the lead time here |
4
|
M12
|
2.756 in
70.0 mm
|
PA
|
Female
|
0.669 in
17.0 mm
|
||
| $27.1102 - $30.039 | Request the lead time here |
6
|
M10
|
2.402 in
61.0 mm
|
PA
|
Female
|
0.906 in
23.0 mm
|
||
| $26.5083 - $29.3721 | Request the lead time here |
5
|
M10
|
2.598 in
66.0 mm
|
PP;TPE
|
Threaded Blind Hole
|
0.669 in
17.0 mm
|
||
| $21.6222 - $23.958 | Request the lead time here |
6
|
6.0 mm
|
2.402 in
61.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $31.3053 - $34.6872 | Request the lead time here |
4
|
M6
|
|
304 Stainless Steel
|
|
0.315 in
8.0 mm
|
||
| $37.5636 - $41.6216 | Request the lead time here |
8
|
M8
|
|
304 Stainless Steel
|
|
0.315 in
8.0 mm
|
||
| $39.719 - $44.0098 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
Aluminium
|
|
|
||
| $39.719 - $44.0098 | Request the lead time here |
5
|
M10
|
1.969 in
50.0 mm
|
Aluminium
|
|
|
||
| $25.2414 - $27.9682 | Request the lead time here |
6
|
6.0 mm
|
2.717 in
69.0 mm
|
PA
|
Female
|
0.591 in
15.0 mm
|
||
| $79.993 - $88.6349 | Request the lead time here |
6
|
8.0 mm
|
5.079 in
129.0 mm
|
PA
|
Female
|
0.787 in
20.0 mm
|
||
| $44.5686 - $49.3834 | Request the lead time here |
5
|
M10
|
2.362 in
60.0 mm
|
Aluminium
|
|
|
||
| $125.0279 - $138.535 | Request the lead time here |
7
|
M12
|
2.362 in
60.0 mm
|
PA
|
Through Thread
|
0.563 in
14.3 mm