Menu Search

Lobed Hand Wheels & Knobs - Female

In stock

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
224 results
Product SKUs information
Item Code Price range Availability Number of Lobes Thread Size Overall Diameter Material Mount Type Thread Length View
$125.0279 - $138.535 Request the lead time here
7
M12
60.0 mm
PA
Blind Thread
15.0 mm
$38.6995 - $42.8804 Request the lead time here
5
M8
40.0 mm
PA
Female
8.2 mm
$44.5686 - $49.3834 Request the lead time here
5
M12
60.0 mm
PA
Female
14.3 mm
$49.3763 - $54.7105 Request the lead time here
9
M8
40.0 mm
PA
Through Thread
8.2 mm
$52.0204 - $57.6405 Request the lead time here
5
M9
50.0 mm
PA
Female
9.8 mm
$58.3629 - $64.6681 Request the lead time here
5
M10
60.0 mm
PA
Female
14.3 mm
$49.3763 - $54.7105 Request the lead time here
7
M6
40 mm
PA
Blind Thread
8.0 mm
$27.5869 - $30.5671 Request the lead time here
5
M6
32.0 mm
PA
Female
12.5 mm
$38.8043 - $42.9964 Request the lead time here
7
M8
40.0 mm
PA
Blind Thread
8.0 mm
$38.6995 - $42.8804 Request the lead time here
5
M6
40.0 mm
PA
Female
8.2 mm
$59.2377 - $65.6374 Request the lead time here
5
M10
50.0 mm
PA
Female
18.0 mm
$125.0279 - $138.535 Request the lead time here
7
M10
60.0 mm
PA
Blind Thread
14.3 mm
$29.7121 - $32.9218 Request the lead time here
5
M8
40.0 mm
PA
Female
14.0 mm
$52.0204 - $57.6405 Request the lead time here
5
M8
50.0 mm
PA
Female
9.8 mm
$58.3629 - $64.6681 Request the lead time here
5
M10
60.0 mm
PA
Female
14.3 mm
$82.2812 - $91.1704 Request the lead time here
7
M8
50.0 mm
PA
Blind Thread
10.0 mm
$15.3579 - $16.1662 Request the lead time here
4
M8
Glass Fibre Reinforced Nylon
$11.0164 - $20.2934 Request the lead time here
4
M5
Glass Fibre Reinforced Nylon
$18.0695 - $33.286 Request the lead time here
4
M10
Glass Fibre Reinforced Nylon
$95.5183 - $105.8375 Request the lead time here
8
M10
304 Stainless Steel
14.3 mm
  • of 12
Lobed Knob - Thread Size - M12, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 39.0 mm | 1.535 in, Material - PA

279126041553

Price Range
$138.535 - $125.0279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Material
    PA
  • Mount Type
    Blind Thread
  • Knob Height
    39.0 mm
Lobed Knob - Thread Size - M8, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 24.0 mm | 0.945 in, Material - PA

278408032144

Price Range
$42.8804 - $38.6995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    24.0 mm
Lobed Knob - Thread Size - M12, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 39.0 mm | 1.535 in, Material - PA

278601232144

Price Range
$49.3834 - $44.5686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    39.0 mm
Lobed Knob - Thread Size - M8, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 24.0 mm | 0.945 in, Material - PA

279400841553

Price Range
$54.7105 - $49.3763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    PA
  • Material
    PA
  • Mount Type
    Through Thread
  • Knob Height
    24.0 mm
Lobed Knob - Thread Size - M9, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 30.0 mm | 1.181 in, Material - PA

278508032144

Price Range
$57.6405 - $52.0204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    30.0 mm
Lobed Knob - Thread Size - M10, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 39.0 mm | 1.535 in, Material - PA

278601032144

Price Range
$64.6681 - $58.3629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    39.0 mm
Lobed Knob - Thread Size - M6, Overall Diameter - 40 mm | 1.575 in, Overall Height - 24.0 mm | 0.945 in, Material - PA

279064041553

Price Range
$54.7105 - $49.3763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Material
    PA
  • Mount Type
    Blind Thread
  • Knob Height
    24.0 mm
Lobed Knob - Thread Size - M6, Overall Diameter - 32.0 mm | 1.26 in, Overall Height - 22.5 mm | 0.886 in, Material - PA

263320641736

Price Range
$30.5671 - $27.5869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Knob Material
    Nylon
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    22.5 mm
Lobed Knob - Thread Size - M8, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 24.2 mm | 0.953 in, Material - PA

279084041553

Price Range
$42.9964 - $38.8043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Material
    PA
  • Mount Type
    Blind Thread
  • Knob Height
    24.2 mm
Lobed Knob - Thread Size - M6, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 24.0 mm | 0.945 in, Material - PA

278604032144

Price Range
$42.8804 - $38.6995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    24.0 mm
Lobed Knob - Thread Size - M10, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.2 mm | 1.228 in, Material - PA

279511041553

Price Range
$65.6374 - $59.2377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    PA
  • Material
    PA
  • Mount Type
    Female
  • Overall Diameter
    50.0 mm
Lobed Knob - Thread Size - M10, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 39.0 mm | 1.535 in, Material - PA

279106041553

Price Range
$138.535 - $125.0279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Material
    PA
  • Mount Type
    Blind Thread
  • Knob Height
    39.0 mm
Lobed Knob - Thread Size - M8, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 26.0 mm | 1.024 in, Material - PA

263400841736

Price Range
$32.9218 - $29.7121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Knob Material
    Nylon
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    26.0 mm
Lobed Knob - Thread Size - M8, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.0 mm | 1.22 in, Material - PA

278085032144

Price Range
$57.6405 - $52.0204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    31.0 mm
Lobed Knob - Thread Size - M10, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 39.0 mm | 1.535 in, Material - PA

278106032144

Price Range
$64.6681 - $58.3629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Aluminium
  • Material
    PA
  • Mount Type
    Female
  • Knob Height
    39.0 mm
Lobed Knob - Thread Size - M8, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.2 mm | 1.228 in, Material - PA

279085041553

Price Range
$91.1704 - $82.2812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Material
    PA
  • Mount Type
    Blind Thread
  • Knob Height
    31.2 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Knob Height 31.0 mm | 1.22 in

1219041

Price Range
$16.1662 - $15.3579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    303 Stainless Steel
  • Knob Material
    Glass Fibre Reinforced Nylon
  • Material
    Glass Fibre Reinforced Nylon
  • Knob Height
    31.0 mm
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M5; Knob Height 22.5 mm | 0.886 in

1219014

Price Range
$20.2934 - $11.0164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    303 Stainless Steel
  • Knob Material
    Glass Fibre Reinforced Nylon
  • Material
    Glass Fibre Reinforced Nylon
  • Knob Height
    22.5 mm
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10; Knob Height 31.0 mm | 1.22 in

1219042

Price Range
$33.286 - $18.0695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    303 Stainless Steel
  • Knob Material
    Glass Fibre Reinforced Nylon
  • Material
    Glass Fibre Reinforced Nylon
  • Knob Height
    31.0 mm
Lobed Knob - Thread Size - M10, , Overall Height - 39.0 mm | 1.535 in, Material - 304 Stainless Steel

491347

Price Range
$105.8375 - $95.5183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    304 Stainless Steel
  • Material
    304 Stainless Steel
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm