Menu Search

Locking Gas Springs

In production

Our range of Locking Gas Springs include Security (Safety) Locking Gas Struts, and Blocklift Locking Gas Struts. These springs are ideal for applications where the motion control adjustments require comfort and security, even when locked in position. They are commonly used in the medical field, laboratories, the automotive industry, as well as for furniture and industrial equipment when opening, closing, tilting or damping.

Security springs feature a shroud. They eliminate the need for separate safety rods in critical lift-assist operations. When extended fully, they positively lock – this protects the operator from risk of injury in the event of overload or misuse. The shroud should be actively pressed in order to release the lock and ensure safe operation. They provide a self-contained, maintenance-free offering and are supplied in pairs. The rod is manufactured from steel and the fittings are made from polyamide and steel.

Blocklift springs perform just like conventional gas struts, but they also include a special internal locking valve, which allows it to be locked in any position. This locking mechanism only allows the strut to move whilst the release pin, located on the end of the piston rod, is depressed. Typical applications for Blocklift include; height and angle adjustment of seats on aircraft, buses, trains and other specialist transport. They also provide controlled adjustment for hospital beds, physiotherapy tables and for wheelchairs, plus height risers on desks. Available in Carbon and Stainless Steel. Offers single-handed operation.

  • Safe and easy to use
  • Maintenance free
  • Self-contained unit.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
19 results
Product SKUs information
Item Code Price range Availability Extended Length Thread Size Rod Diameter Stroke Length Maximum Force Compatible Piston Diameter View
$418.4873 - $463.6979 Request the lead time here
265.0 mm
M8
10.0 mm
100.0 mm
1000.0 N
28.0 mm
$495.7876 - $549.3491 Request the lead time here
365.0 mm
M8
10.0 mm
150.0 mm
1000.0 N
28.0 mm
$341.2859 - $378.1561 Request the lead time here
165.0 mm
M8
10.0 mm
50.0 mm
1000.0 N
28.0 mm
$184.3161 - $204.2283 Request the lead time here
665.0 mm
M8 x 1.25
10.0 mm
300.0 mm
1200.0 N
23.0 mm
$191.8191 - $212.5419 Request the lead time here
365.0 mm
M8 x 1;M8 x 1.25
8.0 mm
150.0 mm
600.0 N
23.0 mm
$176.4182 - $195.4772 Request the lead time here
465.0 mm
M8 x 1.25
10.0 mm
200.0 mm
1200.0 N
23.0 mm
$240.3908 - $266.361 Request the lead time here
480.0 mm
M10 x 1.5
14.0 mm
200.0 mm
2500.0 N
23.0 mm
$224.4964 - $248.7495 Request the lead time here
365.0 mm
M10 x 1;M8 x 1.25
10.0 mm
150.0 mm
1000.0 N
28.0 mm
$138.2123 - $153.1438 Request the lead time here
264.0 mm
M6 x 1;M8 x 1.25
8.0 mm
100.0 mm
650.0 N
18.0 mm
$243.8461 - $270.1896 Request the lead time here
680.0 mm
M10 x 1.5
14.0 mm
300.0 mm
2500.0 N
23.0 mm
$146.8013 - $162.6606 Request the lead time here
564.0 mm
M6 x 1;M8 x 1.25
8.0 mm
250.0 mm
650.0 N
23.0 mm
$247.5976 - $274.3464 Request the lead time here
880.0 mm
M10 x 1.5
14.0 mm
400.0 mm
2500.0 N
23.0 mm
$146.4064 - $162.2231 Request the lead time here
464.0 mm
M6 x 1;M8 x 1.25
8.0 mm
200.0 mm
650.0 N
23.0 mm
$203.4684 - $225.4497 Request the lead time here
165.0 mm
M10 x 1;M8 x 1.25
10.0 mm
50.0 mm
1000.0 N
28.0 mm
$214.2292 - $237.373 Request the lead time here
265.0 mm
M10 x 1;M8 x 1.25
10.0 mm
100.0 mm
1000.0 N
28.0 mm
$139.8907 - $155.0035 Request the lead time here
364.0 mm
M6 x 1;M8 x 1.25
8.0 mm
150.0 mm
650.0 N
18.0 mm
$174.2463 - $193.0707 Request the lead time here
165.0 mm
M8 x 1;M8 x 1.25
8.0 mm
50.0 mm
600.0 N
23.0 mm
$147.6897 - $163.6452 Request the lead time here
664.0 mm
M6 x 1;M8 x 1.25
8.0 mm
300.0 mm
650.0 N
23.0 mm
$182.8351 - $202.5875 Request the lead time here
265.0 mm
M8 x 1;M8 x 1.25
8.0 mm
100.0 mm
600.0 N
23.0 mm
Locking Gas Strut - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 28.0 mm | 1.102 in ; Maximum Force 1000.0 N

1572682

Price Range
$463.6979 - $418.4873

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    265.0 mm
  • Stroke Length
    100.0 mm
  • Compatible Piston Diameter
    28.0 mm
  • Thread Size
    M8
  • Rod Diameter
    10.0 mm
Locking Gas Strut - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 28.0 mm | 1.102 in ; Maximum Force 1000.0 N

1572683

Price Range
$549.3491 - $495.7876

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    365.0 mm
  • Stroke Length
    150.0 mm
  • Compatible Piston Diameter
    28.0 mm
  • Thread Size
    M8
  • Rod Diameter
    10.0 mm
Locking Gas Strut - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 28.0 mm | 1.102 in ; Maximum Force 1000.0 N

1572681

Price Range
$378.1561 - $341.2859

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    165.0 mm
  • Stroke Length
    50.0 mm
  • Compatible Piston Diameter
    28.0 mm
  • Thread Size
    M8
  • Rod Diameter
    10.0 mm
Gas Spring - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 1200.0 N

1253239

Price Range
$204.2283 - $184.3161

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    665.0 mm
  • Stroke Length
    300.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M8 x 1.25
Locking Gas Strut - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 600.0 N

1572686

Price Range
$212.5419 - $191.8191

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    365.0 mm
  • Stroke Length
    150.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M8 x 1;M8 x 1.25
  • Rod Diameter
    8.0 mm
Gas Spring - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 1200.0 N

1253238

Price Range
$195.4772 - $176.4182

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    465.0 mm
  • Stroke Length
    200.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M8 x 1.25
Gas Spring - Rod Diameter 14.0 mm | 0.551 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 2500.0 N

1253240

Price Range
$266.361 - $240.3908

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    480.0 mm
  • Stroke Length
    200.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M10 x 1.5
Locking Gas Strut - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 28.0 mm | 1.102 in ; Maximum Force 1000.0 N

1572680

Price Range
$248.7495 - $224.4964

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    365.0 mm
  • Stroke Length
    150.0 mm
  • Compatible Piston Diameter
    28.0 mm
  • Thread Size
    M10 x 1;M8 x 1.25
  • Rod Diameter
    10.0 mm
Gas Spring - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 18.0 mm | 0.709 in ; Maximum Force 650.0 N

1253233

Price Range
$153.1438 - $138.2123

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Compatible Piston Diameter
    18.0 mm
  • Thread Size
    M6 x 1;M8 x 1.25
Gas Spring - Rod Diameter 14.0 mm | 0.551 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 2500.0 N

1253241

Price Range
$270.1896 - $243.8461

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    680.0 mm
  • Stroke Length
    300.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 650.0 N

1253236

Price Range
$162.6606 - $146.8013

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    564.0 mm
  • Stroke Length
    250.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M6 x 1;M8 x 1.25
Gas Spring - Rod Diameter 14.0 mm | 0.551 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 2500.0 N

1253242

Price Range
$274.3464 - $247.5976

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    880.0 mm
  • Stroke Length
    400.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 650.0 N

1253235

Price Range
$162.2231 - $146.4064

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M6 x 1;M8 x 1.25
Locking Gas Strut - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 28.0 mm | 1.102 in ; Maximum Force 1000.0 N

1572678

Price Range
$225.4497 - $203.4684

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    165.0 mm
  • Stroke Length
    50.0 mm
  • Compatible Piston Diameter
    28.0 mm
  • Thread Size
    M10 x 1;M8 x 1.25
  • Rod Diameter
    10.0 mm
Locking Gas Strut - Rod Diameter 10.0 mm | 0.394 in ; Compatible Piston Diameter 28.0 mm | 1.102 in ; Maximum Force 1000.0 N

1572679

Price Range
$237.373 - $214.2292

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    265.0 mm
  • Stroke Length
    100.0 mm
  • Compatible Piston Diameter
    28.0 mm
  • Thread Size
    M10 x 1;M8 x 1.25
  • Rod Diameter
    10.0 mm
Gas Spring - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 18.0 mm | 0.709 in ; Maximum Force 650.0 N

1253234

Price Range
$155.0035 - $139.8907

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Compatible Piston Diameter
    18.0 mm
  • Thread Size
    M6 x 1;M8 x 1.25
Locking Gas Strut - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 600.0 N

1572684

Price Range
$193.0707 - $174.2463

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    165.0 mm
  • Stroke Length
    50.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M8 x 1;M8 x 1.25
  • Rod Diameter
    8.0 mm
Gas Spring - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 650.0 N

1253237

Price Range
$163.6452 - $147.6897

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    664.0 mm
  • Stroke Length
    300.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M6 x 1;M8 x 1.25
Locking Gas Strut - Rod Diameter 8.0 mm | 0.315 in ; Compatible Piston Diameter 23.0 mm | 0.906 in ; Maximum Force 600.0 N

1572685

Price Range
$202.5875 - $182.8351

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    265.0 mm
  • Stroke Length
    100.0 mm
  • Compatible Piston Diameter
    23.0 mm
  • Thread Size
    M8 x 1;M8 x 1.25
  • Rod Diameter
    8.0 mm