These Machinable Fixture Clamps are used to process and hold workpieces that are flat, uneven, or round, in place during machining operations. This assures precision and reproducibility. It has a strong and consistent gripping ability.
It comes with cam bolts and a machining screw to keep the clamp in place while the clamp face is machined to fit the component shape. This guarantees precision as well as stability during machining processes.
Easy to incorporate into machining settings and attach quickly and securely. Used in precision machining, complex workpieces and one-off or low-volume production applications. Please never assume the clamp is tight; always verify the tightened clamp before machining.
Material: Mild Steel Series Code: SR12020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | w1 | Stroke s2 | h2 | d1 | h1 | Clamping force max. kN | Stroke s1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $351.7179 - $389.7151 | Request the lead time here |
43.9
|
15.0
|
28.6
|
M16
|
14.0
|
26.7
|
2.5
|
||
| $231.2031 - $256.1807 | Request the lead time here |
31.2
|
10.2
|
18.0
|
M10
|
8.9
|
8.9
|
1.5
|
||
| $285.6037 - $316.4584 | Request the lead time here |
37.6
|
12.7
|
22.9
|
M12
|
11.4
|
17.8
|
2.0
|
||
| $209.1911 - $231.7907 | Request the lead time here |
24.9
|
7.8
|
11.9
|
M6
|
6.4
|
3.4
|
1.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue