Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.3626 - $0.4018 | 1030 In stock |
M8
|
Natural
|
1.378 in
35.0 mm
|
||
| $0.5205 - $0.5768 | 520 In stock |
M10
|
Natural
|
1.181 in
30.0 mm
|
||
| $0.1239 - $0.1373 | 1030 In stock |
M3
|
Natural
|
0.787 in
20.0 mm
|
||
| $0.0512 - $0.0539 | 1018 In stock |
M3
|
Black
|
0.236 in
6.0 mm
|
||
| $0.1085 - $0.1202 | Request the lead time here |
M3
|
Natural
|
0.787 in
20.0 mm
|
||
| $0.2038 - $0.2258 | 1030 In stock |
M5
|
Natural
|
0.394 in
10.0 mm
|
||
| $0.2328 - $0.2579 | Request the lead time here |
M6
|
Natural
|
0.787 in
20.0 mm
|
||
| 0010060000VR | $0.1669 - $0.185 | 1030 In stock |
M3
|
Natural
|
0.157 in
4.0 mm
|
|
| $0.056 - $0.059 | 110 In stock |
M4
|
Black
|
0.394 in
10.0 mm
|
||
| $0.3291 - $0.3648 | 1030 In stock |
M4 x 0.7
|
Natural
|
1.575 in
40.0 mm
|
||
| $1.6932 - $1.8761 | Request the lead time here |
M6
|
Natural
|
0.984 in
25.0 mm
|
||
| $0.2828 - $0.3133 | 1018 In stock |
M8
|
Natural
|
0.63 in
16.0 mm
|
||
| $0.5093 - $0.5644 | Request the lead time here |
M10
|
Natural
|
0.787 in
20.0 mm
|
||
| $0.2945 - $0.3264 | 1028 In stock |
M2
|
Natural
|
0.394 in
10.0 mm
|
||
| $0.1567 - $0.1736 | 1030 In stock |
M5
|
Natural
|
0.236 in
6.0 mm
|
||
| $0.0618 - $0.0649 | 120 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
| $0.3141 - $0.348 | Request the lead time here |
M5
|
Natural
|
1.575 in
40.0 mm
|
||
| $0.1667 - $0.1846 | 1030 In stock |
M4
|
Natural
|
1.181 in
30.0 mm
|
||
| $0.1959 - $0.2171 | 1030 In stock |
M6
|
Natural
|
0.984 in
25.0 mm
|
||
| $0.1786 - $0.1978 | 1030 In stock |
M5
|
Natural
|
0.394 in
10.0 mm