Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| $0.6888 - $0.7251 | Request the lead time here |
M5
|
Natural
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| $0.2265 - $0.2384 | Request the lead time here |
M8
|
Natural
|
0.799 in
20.3 mm
|
Slotted Drive
|
||
| $0.0514 - $0.0541 | 1030 In stock |
M3
|
Natural
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| $0.4106 - $0.455 | Request the lead time here |
M3
|
Natural
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| $0.1275 - $0.1342 | 1030 In stock |
M6
|
Natural
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| $0.1854 - $0.1952 | 1020 In stock |
M8
|
Natural
|
1.39 in
35.3 mm
|
Slotted Drive
|
||
| $1.3183 - $1.4608 | 16 In stock |
M3
|
Light Brown
|
|
Crossed Drive
|
||
| $0.0419 - $0.0441 | Request the lead time here |
M4
|
Natural
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| $0.0587 - $0.0618 | Request the lead time here |
M5
|
Natural
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| $0.2594 - $0.2729 | 20 In stock |
M3
|
Natural
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| $0.1457 - $0.1535 | Request the lead time here |
M6
|
Natural
|
0.264 in
6.7 mm
|
Slotted Drive
|
||
| $0.17 - $0.179 | 520 In stock |
M6
|
Natural
|
2.232 in
56.7 mm
|
Slotted Drive
|
||
| $0.1659 - $0.1746 | 50 In stock |
M8
|
Natural
|
0.996 in
25.3 mm
|
Slotted Drive
|
||
| $0.0424 - $0.0446 | 1030 In stock |
M3
|
Natural
|
0.917 in
23.3 mm
|
Slotted Drive
|
||
| $0.0754 - $0.0794 | 10 In stock |
M5
|
Natural
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $2.6568 - $2.9438 | Request the lead time here |
M4
|
Light Brown
|
|
Crossed Drive
|
||
| $0.0452 - $0.0476 | 10 In stock |
M4
|
Black
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| $0.1216 - $0.128 | Request the lead time here |
M4
|
Natural
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $0.0545 - $0.0573 | Request the lead time here |
M5
|
Natural
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
| $0.0878 - $0.0925 | 1030 In stock |
M6
|
Natural
|
0.5 in
12.7 mm
|
Slotted Drive